카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
206.54. - Guide bush for ball bearing, small dimension
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
smooth
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_01/d05_01_02/206-54.prj},{NB=206.54.004.010},{DOC=206_54_pdf},{D1=4.000},{L1=10},{D2=6.000},{D3=8.000},{ZTC=84828000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Inside diameter
[mm]
D3
Mounting diameter
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
206.54.003.010
206.54.003.010
3.000
5.000
7.000
0.001
84828000
206.54.004.010
206.54.004.010
4.000
6.000
8.000
0.002
84828000
206.54.005.010
206.54.005.010
5.000
7.000
10.000
0.003
84828000
206.54.006.015
206.54.006.015
6.000
8.000
11.000
0.005
84828000
206.54.008.015
206.54.008.015
8.000
10.000
14.000
0.009
84828000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D