카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.02. - Retention bearing with screw holes
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Retaining bearings
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_01/2031-02.prj},{NB=2031.02.030},{DOC=2031_02_pdf},{D1=30.000},{D3=65.000},{D4=11.000},{D5=18.000},{T1=3.000},{A=115.000},{B=65.000},{E1=83.000},{E2=34.000},{H=25.000},{H1=60.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
T1
[mm]
A
Length
[mm]
B
Width
[mm]
E1
[mm]
E2
[mm]
H
[mm]
H1
Height
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2031.02.015
2031.02.015
15.000
35.000
6.600
11.000
3.000
70.000
35.000
53.000
19.000
18.000
30.000
0.347
82073010
2031.02.016
2031.02.016
16.000
35.000
6.600
11.000
3.000
70.000
35.000
53.000
19.000
18.000
30.000
0.342
82073010
2031.02.019
2031.02.019
19.000
45.000
9.000
15.000
3.000
85.000
45.000
64.000
24.000
18.000
37.000
0.609
82073010
2031.02.020
2031.02.020
20.000
45.000
9.000
15.000
3.000
85.000
45.000
64.000
24.000
18.000
37.000
0.601
82073010
2031.02.024
2031.02.024
24.000
50.000
9.000
15.000
3.000
90.000
50.000
68.000
28.000
22.000
47.000
0.879
82073010
2031.02.025
2031.02.025
25.000
50.000
9.000
15.000
3.000
90.000
50.000
68.000
28.000
22.000
47.000
0.866
82073010
2031.02.030
2031.02.030
30.000
65.000
11.000
18.000
3.000
115.000
65.000
83.000
34.000
25.000
60.000
1.820
82073010
2031.02.032
2031.02.032
32.000
65.000
11.000
18.000
3.000
115.000
65.000
83.000
34.000
25.000
60.000
1.778
82073010
2031.02.038
2031.02.038
38.000
80.000
14.000
20.000
3.000
130.000
80.000
95.000
45.000
30.000
77.000
3.207
82073010
2031.02.040
2031.02.040
40.000
80.000
14.000
20.000
3.000
130.000
80.000
95.000
45.000
30.000
77.000
3.139
82073010
2031.02.048
2031.02.048
48.000
96.000
18.000
26.000
4.000
160.000
96.000
118.000
55.000
35.000
95.000
5.541
82073010
2031.02.050
2031.02.050
50.000
96.000
18.000
26.000
4.000
160.000
96.000
118.000
55.000
35.000
95.000
5.435
82073010
2031.02.060
2031.02.060
60.000
110.000
18.000
26.000
4.000
180.000
110.000
132.000
62.000
35.000
120.000
8.161
82073010
2031.02.063
2031.02.063
63.000
110.000
18.000
26.000
4.000
180.000
110.000
132.000
62.000
35.000
120.000
7.909
82073010
2031.02.080
2031.02.080
80.000
130.000
22.000
33.000
4.000
215.000
130.000
160.000
75.000
40.000
120.000
10.988
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D