카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
202.60. - Demountable guide pillar with centre fixing and ring nut
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable guide pillars with centre fixing
Powered by
CAD모델 선택
{fibro/normalien/d/d03/202_60_asmtab.prj},{NB=202.60.025.080.120.10},{DOC=202_60_pdf},{D1=25.000},{TOL=10},{D2=38.000},{D3=30.000},{D4=M28x1,5},{D5=12.000},{D6=50.000},{H=10.000},{L2=80.000},{L3=120.000},{L4=29.000},{L5=45.000},{SB=28x1.5},{M=28.000},{MK=26.200},{P=1.500},{PPATH=202_60_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Collar diameter
[mm]
D3
Mounting diameter
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H
[mm]
L2
Length with collar
[mm]
L3
Length up to collar
[mm]
L4
[mm]
L5
[mm]
SB
ⁿ/ₐ
M
Thread size
[mm]
MK
[mm]
P
Thread pitch
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
202.60.019.080.120.10
202.60.019.080.120.10
19.000
32.000
25.000
M22x1,5
8.000
40.000
9.000
80.000
120.000
29.000
45.000
22x1.5
22.000
20.200
1.500
0.512
84879090
202.60.025.080.120.10
202.60.025.080.120.10
25.000
38.000
30.000
M28x1,5
12.000
50.000
10.000
80.000
120.000
29.000
45.000
28x1.5
28.000
26.200
1.500
0.794
84879090
202.60.032.100.140.10
202.60.032.100.140.10
32.000
46.000
36.000
M35x1,5
20.000
55.000
11.000
100.000
140.000
34.000
50.000
35x1.5
35.000
33.200
1.500
1.162
84879090
202.60.040.100.140.10
202.60.040.100.140.10
40.000
56.000
46.000
M45x1,5
28.000
68.000
12.000
100.000
140.000
34.000
50.000
45x1.5
45.000
42.200
1.500
1.606
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D