카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2022.29. - Guide pillar with collar, to WDX
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
with collar
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_01/2022_29.prj},{NB=2022.29.040.160},{DOC=2022_29_pdf},{D1=40.000},{D2=40.000},{D3=50.000},{D6=83.000},{L2=56.000},{L3=8.000},{R=2.000},{L1=160},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
L2
[mm]
L3
[mm]
R
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2022.29.025.125
2022.29.025.125
25.000
25.000
32.000
68.000
40.000
6.000
2.000
0.496
84879090
2022.29.032.140
2022.29.032.140
32.000
32.000
40.000
75.000
42.000
8.000
2.000
0.905
84879090
2022.29.040.160
2022.29.040.160
40.000
40.000
50.000
83.000
56.000
8.000
2.000
1.611
84879090
2022.29.050.160
2022.29.050.160
50.000
50.000
60.000
93.000
70.000
10.000
2.500
2.506
84879090
2022.29.063.200
2022.29.063.200
63.000
63.000
80.000
106.000
80.000
10.000
2.500
4.981
84879090
2022.29.080.224
2022.29.080.224
80.000
80.000
90.000
123.000
100.000
10.000
3.000
8.897
84879090
2022.29.100.280
2022.29.100.280
100.000
100.000
110.000
143.000
125.000
10.000
3.000
17.332
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D