카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2021.28. - Guide pillar with collar
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
with collar
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_01/2021_28_asmtab.prj},{NB=2021.28.030.112},{DOC=2021_28_pdf},{D1=30.000},{L1=112},{D2=30.000},{D3=40.000},{D6=51.000},{D7=63.700},{A=20.400},{A1=29.500},{M=8.000},{MN=M8},{L2=37.000},{L3=6.000},{DK=6.800},{LG=20.000},{R1=5.000},{SD=32.000},{PPATH=d02_01_99/2021_28_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
Collar diameter
[mm]
D6
Teilkreis Haltestücke
[mm]
M
[mm]
L2
[mm]
L3
[mm]
DK
[mm]
LG
[mm]
R1
[mm]
SD
Haltescheiben Durchmesser
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2021.28.015.100
2021.28.015.100
15.000
15.000
22.000
33.000
8.000
20.000
4.000
6.800
20.000
2.000
16.000
0.166
84879090
2021.28.016.100
2021.28.016.100
16.000
16.000
22.000
33.000
8.000
20.000
4.000
6.800
20.000
2.000
16.000
0.189
84879090
2021.28.019.100
2021.28.019.100
19.000
19.000
25.000
36.000
8.000
23.000
4.000
6.800
20.000
3.000
20.000
0.274
84879090
2021.28.020.100
2021.28.020.100
20.000
20.000
25.000
36.000
8.000
23.000
4.000
6.800
20.000
3.000
20.000
0.303
84879090
2021.28.024.100
2021.28.024.100
24.000
24.000
32.000
43.000
8.000
30.000
6.000
6.800
20.000
5.000
25.000
0.461
84879090
2021.28.025.100
2021.28.025.100
25.000
25.000
32.000
43.000
8.000
30.000
6.000
6.800
20.000
5.000
25.000
0.501
84879090
2021.28.030.112
2021.28.030.112
30.000
30.000
40.000
51.000
8.000
37.000
6.000
6.800
20.000
5.000
32.000
0.826
84879090
2021.28.032.112
2021.28.032.112
32.000
32.000
40.000
51.000
8.000
37.000
6.000
6.800
20.000
5.000
32.000
0.940
84879090
2021.28.038.125
2021.28.038.125
38.000
38.000
50.000
61.000
8.000
37.000
6.000
6.800
20.000
5.000
40.000
1.442
84879090
2021.28.040.125
2021.28.040.125
40.000
40.000
50.000
61.000
8.000
37.000
6.000
6.800
20.000
5.000
40.000
1.597
84879090
2021.28.048.140
2021.28.048.140
48.000
48.000
63.000
74.000
8.000
47.000
8.000
6.800
20.000
5.000
50.000
2.655
84879090
2021.28.050.140
2021.28.050.140
50.000
50.000
63.000
74.000
8.000
47.000
8.000
6.800
20.000
5.000
50.000
2.881
84879090
2021.28.060.160
2021.28.060.160
60.000
60.000
80.000
91.000
8.000
47.000
8.000
6.800
20.000
5.000
63.000
4.592
84879090
2021.28.063.160
2021.28.063.160
63.000
63.000
80.000
91.000
8.000
47.000
8.000
6.800
20.000
5.000
63.000
5.063
84879090
2021.28.080.200
2021.28.080.200
80.000
80.000
95.000
106.000
12.000
60.000
8.000
10.200
20.000
5.000
80.000
10.254
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D