카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
202.61. - Guide pillar with collar
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Demountable pillars
with collar
Powered by
CAD모델 선택
{fibro/normalien/d/d02/d02_01/202-61.prj},{NB=202.61.012.041.074},{DOC=202_61_pdf},{D1=12.000},{D2=15.900},{D3=12.020},{L=115.000},{L1=41.000},{L2=74.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
L
Length
[mm]
L1
Length with collar (short)
[mm]
L2
Length up to collar (long)
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
202.61.012.041.074
202.61.012.041.074
12.000
15.900
12.020
115.000
41.000
74.000
0.106
84879090
202.61.015.044.080
202.61.015.044.080
15.000
23.500
15.020
124.000
44.000
80.000
0.190
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D