카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2022.16.48. - Guide pillar with groove
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide pillars, straight
Large tools / Automotive standards
Powered by
CAD모델 선택
{fibro/normalien/d/d01/d01_08/2022_16_48.prj},{NB=2022.16.48.050.160},{DOC=2022_16_48_pdf},{D1=50.000},{D1ABW=-0,005/-0,015},{D2=50.000},{D2ABW=+0,026/+0,042},{D6=45.000},{L1=160},{L2=10.000},{L3=10.000},{L6=70.000},{E=10.000},{M=12.000},{NM=M12},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D1ABW
Tolerance
[mm]
D2
Mounting diameter
[mm]
D2ABW
Tolerance
[mm]
D6
[mm]
L2
[mm]
L3
[mm]
L6
Installation length
[mm]
E
[mm]
NM
Thread
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2022.16.48.025.080
2022.16.48.025.080
25.000
-0,005/-0,015
25.000
+0,022/+0,035
21.000
5.000
5.000
30.000
8.000
M8
0.308
84879090
2022.16.48.030.100
2022.16.48.030.100
30.000
-0,005/-0,015
30.000
+0,022/+0,035
26.000
5.000
5.000
40.000
8.000
M8
0.555
84879090
2022.16.48.040.120
2022.16.48.040.120
40.000
-0,005/-0,015
40.000
+0,026/+0,042
36.000
5.000
5.000
50.000
8.000
M8
1.183
84879090
2022.16.48.050.160
2022.16.48.050.160
50.000
-0,005/-0,015
50.000
+0,026/+0,042
45.000
10.000
10.000
70.000
10.000
M12
2.465
84879090
2022.16.48.060.200
2022.16.48.060.200
60.000
-0,01/-0,02
60.000
+0,032/+0.051
55.000
10.000
10.000
90.000
12.000
M12
4.437
84879090
2022.16.48.065.250
2022.16.48.065.250
65.000
-0,01/-0,02
65.000
+0,032/+0.051
60.000
10.000
10.000
100.000
12.000
M12
6.509
84879090
2022.16.48.080.250
2022.16.48.080.250
80.000
-0,01/-0,025
80.000
+0,032/+0.051
75.000
10.000
10.000
120.000
12.000
M12
9.860
84879090
2022.16.48.100.300
2022.16.48.100.300
100.000
-0,01/-0,025
100.000
+0,037/+0,059
95.000
10.000
10.000
150.000
12.000
M12
18.487
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D