카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
202.24. - Guide pillar with internal thread on top, ~DIN 9825/~ISO 9182-2
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide pillars, straight
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD모델 선택
{fibro/normalien/d/d01/d01_01/202-24.prj},{NB=202.24.032.180.10},{DOC=202_22_24_pdf},{D1=32.000},{L1=180.000},{TOL=10},{L2=6.000},{L4=3.000},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=202.24.032.180.10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
L1
Length
[mm]
L2
[mm]
L4
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
202.24.015.090.10
202.24.015.090.10
15.000
90.000
4.000
3.000
0.115
84879090
202.24.015.100.10
202.24.015.100.10
15.000
100.000
4.000
3.000
0.129
84879090
202.24.015.112.10
202.24.015.112.10
15.000
112.000
4.000
3.000
0.145
84879090
202.24.015.125.10
202.24.015.125.10
15.000
125.000
4.000
3.000
0.163
84879090
202.24.015.140.10
202.24.015.140.10
15.000
140.000
4.000
3.000
0.184
84879090
202.24.015.160.10
202.24.015.160.10
15.000
160.000
4.000
3.000
0.212
84879090
202.24.015.180.10
202.24.015.180.10
15.000
180.000
4.000
3.000
0.240
84879090
202.24.015.200.10
202.24.015.200.10
15.000
200.000
4.000
3.000
0.267
84879090
202.24.015.224.10
202.24.015.224.10
15.000
224.000
4.000
3.000
0.301
84879090
202.24.015.250.10
202.24.015.250.10
15.000
250.000
4.000
3.000
0.337
84879090
202.24.015.280.10
202.24.015.280.10
15.000
280.000
4.000
3.000
0.378
84879090
202.24.015.315.10
202.24.015.315.10
15.000
315.000
4.000
3.000
0.427
84879090
202.24.015.355.10
202.24.015.355.10
15.000
355.000
4.000
3.000
0.482
84879090
202.24.016.090.10
202.24.016.090.10
16.000
90.000
4.000
3.000
0.132
84879090
202.24.016.100.10
202.24.016.100.10
16.000
100.000
4.000
3.000
0.148
84879090
202.24.016.112.10
202.24.016.112.10
16.000
112.000
4.000
3.000
0.167
84879090
202.24.016.125.10
202.24.016.125.10
16.000
125.000
4.000
3.000
0.187
84879090
202.24.016.140.10
202.24.016.140.10
16.000
140.000
4.000
3.000
0.211
84879090
202.24.016.160.10
202.24.016.160.10
16.000
160.000
4.000
3.000
0.243
84879090
202.24.016.180.10
202.24.016.180.10
16.000
180.000
4.000
3.000
0.274
84879090
202.24.016.200.10
202.24.016.200.10
16.000
200.000
4.000
3.000
0.306
84879090
202.24.016.224.10
202.24.016.224.10
16.000
224.000
4.000
3.000
0.344
84879090
202.24.016.250.10
202.24.016.250.10
16.000
250.000
4.000
3.000
0.385
84879090
202.24.016.280.10
202.24.016.280.10
16.000
280.000
4.000
3.000
0.432
84879090
202.24.016.315.10
202.24.016.315.10
16.000
315.000
4.000
3.000
0.487
84879090
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D