PKA12 - Clamping plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD모델 선택
{fcpk_bytow/mold_bases/plates/pka_12.prj},{NB=PKA 12-246*296*27/1730},{SYMBOL=PKA 12},{MBN=246x296},{FORMB=246},{FORML=296},{MATERIAL=1.1730},{H=27},{HTXT=[27,36]},{MATERIALX='1.1730','1.2312','1.2085'},{B=246},{L=396},{L1=248.000},{L2=170.000},{B1=198.000},{D1=30},{H1=13.000},{D2=14.000},{D3=20.000},{Z=0},{DENSITY=7850}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
H1
Depth
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Clamping plate PKA 12-96x...
PKA 12
96
96
96
156
74.000
24.000
74.000
14
9.000
9.000
15.000
7850
Clamping plate PKA 12-96x...
PKA 12
96
126
96
156
104.000
54.000
74.000
14
9.000
9.000
15.000
7850
Clamping plate PKA 12-126...
PKA 12
126
126
126
156
104.000
54.000
104.000
14
9.000
9.000
15.000
7850
Clamping plate PKA 12-126...
PKA 12
126
156
126
246
124.000
60.000
94.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-156...
PKA 12
156
156
156
246
124.000
60.000
124.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-156...
PKA 12
156
196
156
296
164.000
100.000
124.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-156...
PKA 12
156
246
156
296
214.000
150.000
124.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-156...
PKA 12
156
296
156
396
264.000
200.000
124.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-156...
PKA 12
156
346
156
446
314.000
250.000
124.000
20
11.000
11.000
18.000
7850
Clamping plate PKA 12-196...
PKA 12
196
196
196
296
156.000
86.000
156.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-196...
PKA 12
196
246
196
296
206.000
136.000
156.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-196...
PKA 12
196
296
196
396
256.000
186.000
156.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-196...
PKA 12
196
346
196
446
298.000
220.000
148.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-196...
PKA 12
196
396
196
446
348.000
270.000
148.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-216...
PKA 12
216
246
216
296
206.000
136.000
176.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-216...
PKA 12
216
296
216
396
256.000
186.000
176.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-246...
PKA 12
246
246
246
296
206.000
136.000
206.000
26
11.000
11.000
18.000
7850
Clamping plate PKA 12-246...
PKA 12
246
296
246
396
248.000
170.000
198.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-246...
PKA 12
246
346
246
446
298.000
220.000
198.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-246...
PKA 12
246
396
246
446
348.000
270.000
198.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-296...
PKA 12
296
296
296
396
248.000
170.000
248.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-296...
PKA 12
296
346
296
446
298.000
220.000
248.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-296...
PKA 12
296
396
296
446
348.000
270.000
248.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-296...
PKA 12
296
446
296
596
398.000
320.000
248.000
30
13.000
14.000
20.000
7850
Clamping plate PKA 12-296...
PKA 12
296
496
296
596
448.000
370.000
248.000
30
13.000
14.000
20.000
7850
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D