FKL - Ball bearing cage
PROPLASTICA
Die sets and components for die sets
Powered by
CAD모델 선택
{fcpk_bytow/die_sets_and_components_for_die_sets/ball_bearing_cage_fkl.prj},{NB=FKL-38080},{D=38},{D1=46},{K=4},{Z=Z48/45},{F=1.75},{N=4.0},{L=80},{LT=45,58,80,94,128},{MATERIAL=Aluminium},{DENSITY=2700},{PDF=Info PDF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
K
Ball diameter
[mm]
Z
PN-M-85111:1981 (DIN 471)
ⁿ/ₐ
F
Width
[mm]
N
Distance
[mm]
L
Nominal length
[mm]
DENSITY
Density
[kg/m^3]
AVAILABILITY
ⁿ/ₐ
Ball bearing cage FKL-190...
19
25
3
Z25/24
1.20
2.9
43
2700
Until available / Do wycz...
Ball bearing cage FKL-190...
19
25
3
Z25/24
1.20
2.9
54
2700
Until available / Do wycz...
Ball bearing cage FKL-190...
19
25
3
Z25/24
1.20
2.9
74
2700
Until available / Do wycz...
Ball bearing cage FKL-190...
19
25
3
Z25/24
1.20
2.9
95
2700
Until available / Do wycz...
Ball bearing cage FKL-200...
20
26
3
Z25/24
1.20
2.9
43
2700
Ball bearing cage FKL-200...
20
26
3
Z25/24
1.20
2.9
54
2700
Ball bearing cage FKL-200...
20
26
3
Z25/24
1.20
2.9
74
2700
Ball bearing cage FKL-200...
20
26
3
Z25/24
1.20
2.9
95
2700
Ball bearing cage FKL-240...
24
30
3
Z30
1.50
3.2
43
2700
Until available / Do wycz...
Ball bearing cage FKL-240...
24
30
3
Z30
1.50
3.2
56
2700
Until available / Do wycz...
Ball bearing cage FKL-240...
24
30
3
Z30
1.50
3.2
74
2700
Until available / Do wycz...
Ball bearing cage FKL-240...
24
30
3
Z30
1.50
3.2
90
2700
Until available / Do wycz...
Ball bearing cage FKL-250...
25
31
3
Z30
1.50
3.2
43
2700
Ball bearing cage FKL-250...
25
31
3
Z30
1.50
3.2
56
2700
Ball bearing cage FKL-250...
25
31
3
Z30
1.50
3.2
74
2700
Ball bearing cage FKL-250...
25
31
3
Z30
1.50
3.2
90
2700
Ball bearing cage FKL-300...
30
38
4
Z38/36
1.75
4.0
45
2700
Until available / Do wycz...
Ball bearing cage FKL-300...
30
38
4
Z38/36
1.75
4.0
54
2700
Until available / Do wycz...
Ball bearing cage FKL-300...
30
38
4
Z38/36
1.75
4.0
71
2700
Until available / Do wycz...
Ball bearing cage FKL-300...
30
38
4
Z38/36
1.75
4.0
83
2700
Until available / Do wycz...
Ball bearing cage FKL-301...
30
38
4
Z38/36
1.75
4.0
103
2700
Until available / Do wycz...
Ball bearing cage FKL-320...
32
40
4
Z38/36
1.75
4.0
45
2700
Ball bearing cage FKL-320...
32
40
4
Z38/36
1.75
4.0
54
2700
Ball bearing cage FKL-320...
32
40
4
Z38/36
1.75
4.0
71
2700
Ball bearing cage FKL-320...
32
40
4
Z38/36
1.75
4.0
83
2700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D