카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVF.6-SST - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVF.6 - DVF.7
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dvf_6_dvf_7/dvf_6.prj},{NB=Vibration-damping elements DVF.6-38-35-SST-M8-16-55},{PARTNUMBER=432842},{DESCRIPTION=DVF.6-38-35-SST-M8-16-55},{DIM01=38},{DIM02=35},{DIM03=M8},{DIM03X=8.000},{DIM04=30},{DIM05=16},{WEIGHT=74},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
432801
DVF.6-20-17-SST-M5-6-55
20
17
M5
10
6
14
Vibration-damping element...
432802
DVF.6-20-17-SST-M5-10-55
20
17
M5
10
10
15
Vibration-damping element...
432803
DVF.6-20-17-SST-M5-20-55
20
17
M5
10
20
17
Vibration-damping element...
432811
DVF.6-20-17-SST-M6-12-55
20
17
M6
10
12
16
Vibration-damping element...
432812
DVF.6-20-17-SST-M6-18-55
20
17
M6
10
18
17
Vibration-damping element...
432813
DVF.6-20-17-SST-M6-25-55
20
17
M6
10
25
19
Vibration-damping element...
432821
DVF.6-25-17-SST-M6-8-55
25
17
M6
19
8
18
Vibration-damping element...
432822
DVF.6-25-17-SST-M6-12-55
25
17
M6
19
12
19
Vibration-damping element...
432823
DVF.6-25-17-SST-M6-18-55
25
17
M6
19
18
20
Vibration-damping element...
432824
DVF.6-25-17-SST-M6-25-55
25
17
M6
19
25
21
Vibration-damping element...
432831
DVF.6-32-22-SST-M8-10-55
32
22
M8
24
10
30
Vibration-damping element...
432832
DVF.6-32-22-SST-M8-16-55
32
22
M8
24
16
32
Vibration-damping element...
432833
DVF.6-32-22-SST-M8-23-55
32
22
M8
24
23
35
Vibration-damping element...
432834
DVF.6-32-22-SST-M8-30-55
32
22
M8
24
30
37
Vibration-damping element...
432841
DVF.6-38-35-SST-M8-10-55
38
35
M8
30
10
70
Vibration-damping element...
432842
DVF.6-38-35-SST-M8-16-55
38
35
M8
30
16
74
Vibration-damping element...
432843
DVF.6-38-35-SST-M8-30-55
38
35
M8
30
30
79
Vibration-damping element...
432851
DVF.6-38-35-SST-M10-12-55
38
35
M10
30
12
75
Vibration-damping element...
432852
DVF.6-38-35-SST-M10-20-55
38
35
M10
30
20
79
Vibration-damping element...
432853
DVF.6-38-35-SST-M10-28-55
38
35
M10
30
28
82
Vibration-damping element...
432854
DVF.6-38-35-SST-M10-40-55
38
35
M10
30
40
86
Vibration-damping element...
432861
DVF.6-43-50-SST-M10-12-55
43
50
M10
30
12
98
Vibration-damping element...
432862
DVF.6-43-50-SST-M10-20-55
43
50
M10
30
20
101
Vibration-damping element...
432863
DVF.6-43-50-SST-M10-28-55
43
50
M10
30
28
105
Vibration-damping element...
432864
DVF.6-43-50-SST-M10-40-55
43
50
M10
30
40
110
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D