카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7330 - Gripping trays, Type C, Mounting from the back
Elesa+Ganter
U-handles
GN 7330
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn7330/gn7330_c.prj},{NB=Griffschale GN 7330-127-C-2-SR},{PARTNUMBER=GN 7330-127-C-2-SR},{L1=127},{H1=80},{H2=43},{L2=72},{L3=25},{L4=3.5},{L5=22.5},{L6=60},{L7=88},{M1=100},{M2=53},{WEIGHT=0.2542},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{KENNZIFFER=2},{X=101},{OFL=SR}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
+1
[mm]
L7
+1
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gripping tray GN 7330-127...
GN 7330-127-C-1-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2486
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-1-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2460
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-2-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2490
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-2-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2542
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-1-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3122
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-1-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3113
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-2-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3167
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-2-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3163
79070000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D