카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 425.2 NI - Stainless Steel-Folding handles
Elesa+Ganter
U-handles
GN 425.2
GN 425.2 NI
Powered by
CAD모델 선택
{elesa_ganter/u_handles/gn425_2/gn425_2_ni/gn425_2_ni_asmtab.prj},{NB=Klappgriff GN 425.2-NI-6-88-GS (0-unactivated)},{PARTNUMBER=GN 425.2-NI-6-88-GS},{D1=6},{L=88},{ABS=0},{AUSWAHL=5},{POS=0},{AUSWAHL1=0,90},{D2=M6},{D3=12},{H1=21},{H2=27.5},{H3=9.5},{H4=10},{R=6},{S=4},{LAENGE=100,120,180},{NDM=6.000},{KDM=8.773},{WEIGHT=0.0470},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn425_2_ni_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length ±0,25
[mm]
D2
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
R
[mm]
S
max.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Folding handle GN 425.2-N...
GN 425.2-NI-6-55-GS
6
55
M6
12
21
27.5
9.5
10
6
4
0.0390
83024900
YES
Folding handle GN 425.2-N...
GN 425.2-NI-6-64-GS
6
64
M6
12
21
27.5
9.5
10
6
4
0.0410
83024900
YES
Folding handle GN 425.2-N...
GN 425.2-NI-6-88-GS
6
88
M6
12
21
27.5
9.5
10
6
4
0.0470
83024900
YES
Folding handle GN 425.2-N...
GN 425.2-NI-10-100-GS
10
100
M10x1
18
34
43.0
14.0
14
12
6
0.1480
83024900
YES
Folding handle GN 425.2-N...
GN 425.2-NI-10-120-GS
10
120
M10x1
18
34
43.0
14.0
14
12
6
0.1500
83024900
YES
Folding handle GN 425.2-N...
GN 425.2-NI-10-180-GS
10
180
M10x1
18
34
43.0
14.0
14
12
6
0.2000
83024900
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D