카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TCC-SL - Connecting clamps with sleeve
Elesa+Ganter
Tube clamp connectors
TCC-SL
Powered by
CAD모델 선택
{elesa_ganter/tube_clamps_connectors/tcc_sl/tcc_sl_asmtab.prj},{NB=Connecting clamps with sleeve TCC-SL-18-18-C33},{PARTNUMBER=600131-C33},{DESCRIPTION=TCC-SL-18-18-C33},{DIM01=18},{DIM02=64.5},{DIM03=35.5},{DIM04=M6},{S=6},{DIM05=48},{DIM06=20.5},{DIM07=29},{DIM08=5},{DIM09=1100},{DIM10=13},{WEIGHT=45},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_sl_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
S
[mm]
DIM05
f
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
C
[N*m]
DIM09
F1
[N]
DIM10
M1
[N*m]
WEIGHT
Weight
[g]
Connecting clamps with sl...
600131-C9
TCC-SL-18-18-C9
18
64.5
35.5
M6
48
20.5
29
5
1100
13
45
Connecting clamps with sl...
600131-C33
TCC-SL-18-18-C33
18
64.5
35.5
M6
48
20.5
29
5
1100
13
45
Connecting clamps with sl...
600231-C9
TCC-SL-30-30-C9
30
94.5
53.5
M8
72
27.0
42
12
1400
25
116
Connecting clamps with sl...
600231-C33
TCC-SL-30-30-C33
30
94.5
53.5
M8
72
27.0
42
12
1400
25
116
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D