카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 322 - Handwheels with keyway without handle
Elesa+Ganter
Operating elements
GN 322
GN 322 K
GN 322 K A
Powered by
CAD모델 선택
{elesa_ganter/operating_elements/gn322/gn322_k/gn322_k_a/gn322_k_a.prj},{NB=Handrad GN 322-160-K14-A},{PARTNUMBER=GN 322-160-K14-A},{D1=160},{D2=K14},{D2Y=14},{D3=36},{B=18.0},{L1=20},{L2=39},{DURCHM=26},{D14=122.0},{W1=21.0},{W2=26.0},{C=5.0},{R=2.0},{T=2.3},{B1=5.0},{WEIGHT=0.5360},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel GN 322-125-K12-...
GN 322-125-K12-A
125
K12
31
15.0
18
33
0.3060
84879090
YES
Handwheel GN 322-125-K14-...
GN 322-125-K14-A
125
K14
31
15.0
18
33
0.3090
84879090
YES
Handwheel GN 322-140-K14-...
GN 322-140-K14-A
140
K14
36
16.5
19
36
0.4090
84879090
YES
Handwheel GN 322-140-K16-...
GN 322-140-K16-A
140
K16
36
16.5
19
36
0.3920
84879090
YES
Handwheel GN 322-160-K14-...
GN 322-160-K14-A
160
K14
36
18.0
20
39
0.5360
84879090
YES
Handwheel GN 322-160-K16-...
GN 322-160-K16-A
160
K16
36
18.0
20
39
0.5270
84879090
YES
Handwheel GN 322-200-K18-...
GN 322-200-K18-A
200
K18
42
20.5
24
45
0.8810
84879090
YES
Handwheel GN 322-200-K20-...
GN 322-200-K20-A
200
K20
42
20.5
24
45
0.8880
84879090
YES
Handwheel GN 322-250-K22-...
GN 322-250-K22-A
250
K22
48
23.0
28
51
1.4730
84879090
YES
Handwheel GN 322-250-K26-...
GN 322-250-K26-A
250
K26
48
23.0
28
51
1.4490
84879090
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D