카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 917 - Double cam levers
Elesa+Ganter
Machine elements
GN 917
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn917/gn917.prj},{NB=Hebel mit Spiralexzenter GN 917-8-13},{PARTNUMBER=GN 917-8-13},{D=8},{B1=13},{B2=9},{H1=19.54},{H2=14},{H3=12},{L=114},{R1=17.2},{R2=21.07},{S=3.87},{GESAMTHUB=9.07},{WEIGHT=0.0850},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
R1
[mm]
R2
[mm]
S
Stroke helix
[mm]
GESAMTHUB
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Double cam levers GN 917-...
GN 917-8-13
8
13
9
19.54
14
12
114
17.2
21.07
3.87
9.07
0.0850
84879090
YES
Double cam levers GN 917-...
GN 917-10-17
10
17
12
24.54
17
15
138
21.6
26.45
4.85
11.45
0.1700
84879090
YES
Double cam levers GN 917-...
GN 917-12-20
12
20
14
31.81
21
18
157
28.0
34.29
6.29
16.29
0.2500
84879090
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D