카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 771.1 - Guide pins
Elesa+Ganter
Machine elements
GN 771.1
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn771_1/gn771_1.prj},{NB=Positionierstift GN 771.1-6-22-10},{PARTNUMBER=GN 771.1-6-22-10},{D=6},{L1=22},{L2=10},{L3=1.5},{MAT=Stahl},{WEIGHT=0.0050},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
p6/h6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Guide pin GN 771.1-4-16-8
GN 771.1-4-16-8
4
16
8
1.5
0.0020
73182900
YES
Guide pin GN 771.1-5-18-8
GN 771.1-5-18-8
5
18
8
1.5
0.0030
73182900
YES
Guide pin GN 771.1-6-22-1...
GN 771.1-6-22-10
6
22
10
1.5
0.0050
73182900
YES
Guide pin GN 771.1-8-24-1...
GN 771.1-8-24-10
8
24
10
2.0
0.0090
73182900
YES
Guide pin GN 771.1-10-28-...
GN 771.1-10-28-12
10
28
12
2.0
0.0150
73182900
YES
Guide pin GN 771.1-12-30-...
GN 771.1-12-30-12
12
30
12
2.5
0.0260
73182900
YES
Guide pin GN 771.1-16-36-...
GN 771.1-16-36-16
16
36
16
2.5
0.0590
73182900
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D