카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Elesa+Ganter
Machine elements
GN 732.1
GN 732.1 NI
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn732_1/gn732_1_ni/gn732_1_ni.prj},{NB=Edelstahl-Bundschraube GN 732.1-M8-10-8-NI},{PARTNUMBER=GN 732.1-M8-10-8-NI},{D1=M8},{D1G=8},{D2=10},{L1=8},{L1X=8,10,12,14,15},{D3=16},{L2=11},{L3=5},{D1K=6.446},{S=5},{N=2.0},{T=2.4},{R1=0.400},{R2=0.600},{V1=6.400},{V2=7.500},{LL1=2.000},{LL2=3.200},{CH=0.800},{DX=2.000},{DX1=9.630},{DX2=6.000},{DY=2.000},{WEIGHT=0.0152},{CTN=73181562},{ROHS=YES},{INFOEG=Produktdetails},{SW=5.000},{SWL=3.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
Length +0,20/+0,13
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cylinder ...
GN 732.1-M5-6-5-NI
M5
6
5
12
7
3
2
0.0042
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-6-NI
M5
6
6
12
7
3
3
0.0044
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-7-NI
M5
6
7
12
7
3
3
0.0049
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M5-6-8-NI
M5
6
8
12
7
3
3
0.0052
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-5-NI
M6
8
5
14
8
4
4
0.0075
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-6-NI
M6
8
6
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-8-NI
M6
8
8
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-9-NI
M6
8
9
14
8
4
4
0.0093
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-10-NI
M6
8
10
14
8
4
4
0.0090
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-12-NI
M6
8
12
14
8
4
4
0.0100
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M6-8-13-NI
M6
8
13
14
8
4
4
0.0120
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-8-NI
M8
10
8
16
11
5
5
0.0152
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-10-NI
M8
10
10
16
11
5
5
0.0164
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-12-NI
M8
10
12
16
11
5
5
0.0176
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-14-NI
M8
10
14
16
11
5
5
0.0189
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M8-10-15-NI
M8
10
15
16
11
5
5
0.0190
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-12-NI
M10
12
12
19
13
6
6
0.0280
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-14-NI
M10
12
14
19
13
6
6
0.0296
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-16-NI
M10
12
16
19
13
6
6
0.0314
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M10-12-17-NI
M10
12
17
19
13
6
6
0.0320
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-14-NI
M12
14
14
22
16
8
8
0.0500
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-16-NI
M12
14
16
22
16
8
8
0.0510
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M12-14-18-NI
M12
14
18
22
16
8
8
0.0530
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-17-NI
M14
16
17
25
19
8
8
0.0710
73181562
YES
Stainless Steel-Cylinder ...
GN 732.1-M14-16-18-NI
M14
16
18
25
19
8
8
0.0730
73181562
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D