카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LVQ.FO-SST - Levelling elements with offset mounting
Elesa+Ganter
Levelling elements
LVQ.FO-SST
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/lvq_fo_sst/lvq_fo_sst_asmtab.prj},{NB=Levelling elements with offset mounting LVQ.FO-60-14-SST-M24x210 (0)},{PARTNUMBER=533951},{DESCRIPTION=LVQ.FO-60-14-SST-M24x210},{ROT=0},{DIM01=60},{DIM02=M24},{DIM02X=24},{DIM03=8.5},{DIM04=246},{DIM05=210},{DIM06=36},{DIM07=34},{DIM08=21},{DIM09=14},{DIM10=50},{DIM11=18},{DIM12=18},{DIM13=14},{DIM14=14000},{WEIGHT=774},{PPATH=lvq_fo_sst_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM02X
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
f
[mm]
DIM11
f1
[mm]
DIM12
S
[mm]
DIM13
Ø
[mm]
DIM14
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
533901
LVQ.FO-60-14-SST-M16x68
60
M16
16
8.5
99
68
31
30
21
14
50
18
12
14
14000
144
Levelling elements with o...
533906
LVQ.FO-60-14-SST-M16x108
60
M16
16
8.5
139
108
31
30
21
14
50
18
12
14
14000
208
Levelling elements with o...
533911
LVQ.FO-60-14-SST-M16x148
60
M16
16
8.5
179
148
31
30
21
14
50
18
12
14
14000
272
Levelling elements with o...
533916
LVQ.FO-60-14-SST-M16x168
60
M16
16
8.5
199
168
31
30
21
14
50
18
12
14
14000
304
Levelling elements with o...
533921
LVQ.FO-60-14-SST-M20x110
60
M20
20
8.5
146
110
36
34
21
14
50
18
15
14
14000
308
Levelling elements with o...
533926
LVQ.FO-60-14-SST-M20x150
60
M20
20
8.5
186
150
36
34
21
14
50
18
15
14
14000
408
Levelling elements with o...
533931
LVQ.FO-60-14-SST-M20x170
60
M20
20
8.5
206
170
36
34
21
14
50
18
15
14
14000
458
Levelling elements with o...
533936
LVQ.FO-60-14-SST-M20x210
60
M20
20
8.5
246
210
36
34
21
14
50
18
15
14
14000
557
Levelling elements with o...
533941
LVQ.FO-60-14-SST-M24x110
60
M24
24
8.5
146
110
36
34
21
14
50
18
18
14
14000
415
Levelling elements with o...
533946
LVQ.FO-60-14-SST-M24x170
60
M24
24
8.5
206
170
36
34
21
14
50
18
18
14
14000
630
Levelling elements with o...
533951
LVQ.FO-60-14-SST-M24x210
60
M24
24
8.5
246
210
36
34
21
14
50
18
18
14
14000
774
Levelling elements with o...
534001
LVQ.FO-80-14-SST-M16x68
80
M16
16
10.5
100
68
32
30
22
14
70
25
12
14
16000
182
Levelling elements with o...
534003
LVQ.FO-80-14-SST-M16x108
80
M16
16
10.5
140
108
32
30
22
14
70
25
12
14
16000
246
Levelling elements with o...
534005
LVQ.FO-80-14-SST-M16x148
80
M16
16
10.5
180
148
32
30
22
14
70
25
12
14
16000
310
Levelling elements with o...
534007
LVQ.FO-80-14-SST-M16x168
80
M16
16
10.5
200
168
32
30
22
14
70
25
12
14
16000
342
Levelling elements with o...
534011
LVQ.FO-80-14-SST-M20x110
80
M20
20
10.5
147
110
37
34
22
14
70
25
15
14
16000
346
Levelling elements with o...
534013
LVQ.FO-80-14-SST-M20x150
80
M20
20
10.5
187
150
37
34
22
14
70
25
15
14
16000
446
Levelling elements with o...
534015
LVQ.FO-80-14-SST-M20x170
80
M20
20
10.5
207
170
37
34
22
14
70
25
15
14
16000
496
Levelling elements with o...
534017
LVQ.FO-80-14-SST-M20x210
80
M20
20
10.5
247
210
37
34
22
14
70
25
15
14
16000
595
Levelling elements with o...
534021
LVQ.FO-80-14-SST-M24x110
80
M24
24
10.5
147
110
37
34
22
14
70
25
18
14
16000
453
Levelling elements with o...
534023
LVQ.FO-80-14-SST-M24x170
80
M24
24
10.5
207
170
37
34
22
14
70
25
18
14
16000
668
Levelling elements with o...
534025
LVQ.FO-80-14-SST-M24x210
80
M24
24
10.5
247
210
37
34
22
14
70
25
18
14
16000
812
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D