카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LS.A-SST - Levelling elements
Elesa+Ganter
Levelling elements
LS.A-SST
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/ls_a_sst/ls_a_sst_asmtab.prj},{NB=Levelling elements LS.A-32-14-AS-SST-M16x168 (0)},{PARTNUMBER=357561},{DESCRIPTION=LS.A-32-14-AS-SST-M16x168},{ROT=0},{DIM01=32},{DIM02=193},{DIM03=196},{DIM04=25},{DIM10=15},{DIM05=M16},{DIM06=168},{DIM07=14},{DIM08=16},{DIM09=7000},{WEIGHT=259},{NDM=16.000},{KDM=13.546},{D2=14.000},{H=15.000},{H2=5.000},{L=168.000},{L2=20.000},{S=16.000},{L1=196.000},{PPATH=assemblies/ls_a_sst_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM10
h
[mm]
DIM05
d
ⁿ/ₐ
DIM06
l
[mm]
DIM07
Ø
[mm]
DIM08
s
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling element LS.A-25...
351121
LS.A-25-14-SST-M8x43
25
67
-
24
12
M8
43
14
14
5000
33
Levelling element LS.A-25...
351125
LS.A-25-14-SST-M8x68
25
92
-
24
12
M8
68
14
14
5000
43
Levelling element LS.A-25...
351221
LS.A-25-14-SST-M10x43
25
67
-
24
12
M10
43
14
14
5000
43
Levelling element LS.A-25...
351225
LS.A-25-14-SST-M10x68
25
92
-
24
12
M10
68
14
14
5000
56
Levelling element LS.A-25...
351231
LS.A-25-14-SST-M10x98
25
122
-
24
12
M10
98
14
14
5000
70
Levelling element LS.A-25...
351321
LS.A-25-14-SST-M12x43
25
67
-
24
12
M12
43
14
14
5000
53
Levelling element LS.A-25...
351325
LS.A-25-14-SST-M12x68
25
92
-
24
12
M12
68
14
14
5000
71
Levelling element LS.A-25...
351331
LS.A-25-14-SST-M12x98
25
122
-
24
12
M12
98
14
14
5000
93
Levelling element LS.A-25...
351421
LS.A-25-14-SST-M14X68
25
92
-
24
12
M14
68
14
14
5000
86
Levelling element LS.A-25...
351431
LS.A-25-14-SST-M14X98
25
122
-
24
12
M14
98
14
14
5000
107
Levelling element LS.A-25...
351441
LS.A-25-14-SST-M14X148
25
172
-
24
12
M14
148
14
14
5000
190
Levelling element LS.A-25...
351521
LS.A-25-14-SST-M16x68
25
92
-
24
12
M16
68
14
16
5000
116
Levelling element LS.A-25...
351525
LS.A-25-14-SST-M16x108
25
132
-
24
12
M16
108
14
16
5000
167
Levelling element LS.A-25...
351541
LS.A-25-14-SST-M16x148
25
172
-
24
12
M16
148
14
16
5000
220
Levelling element LS.A-25...
351561
LS.A-25-14-SST-M16x168
25
192
-
24
12
M16
168
14
16
5000
247
Levelling element LS.A-25...
356121
LS.A-25-14-AS-SST-M8x43
25
67
70
24
12
M8
43
14
14
5000
35
Levelling element LS.A-25...
356125
LS.A-25-14-AS-SST-M8x68
25
92
95
24
12
M8
68
14
14
5000
45
Levelling element LS.A-25...
356221
LS.A-25-14-AS-SST-M10x43
25
67
70
24
12
M10
43
14
14
5000
45
Levelling element LS.A-25...
356225
LS.A-25-14-AS-SST-M10x68
25
92
95
24
12
M10
68
14
14
5000
58
Levelling element LS.A-25...
356231
LS.A-25-14-AS-SST-M10x98
25
122
125
24
12
M10
98
14
14
5000
72
Levelling element LS.A-25...
356321
LS.A-25-14-AS-SST-M12x43
25
67
70
24
12
M12
43
14
14
5000
55
Levelling element LS.A-25...
356325
LS.A-25-14-AS-SST-M12x68
25
92
95
24
12
M12
68
14
14
5000
73
Levelling element LS.A-25...
356331
LS.A-25-14-AS-SST-M12x98
25
122
125
24
12
M12
98
14
14
5000
95
Levelling element LS.A-25...
356421
LS.A-25-14-AS-SST-M14X68
25
92
95
24
12
M14
68
14
14
5000
88
Levelling element LS.A-25...
356431
LS.A-25-14-AS-SST-M14X98
25
122
125
24
12
M14
98
14
14
5000
109
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D