카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 782 - Ball joints, Stainless Steel, Type KI, Ball with female thread, Mounting socket with female thread
Elesa+Ganter
Joints, Couplings
GN 782 NI
Powered by
CAD모델 선택
{elesa_ganter/joints/gn782_ni/gn_782_ki_1_ni_asmtab.prj},{NB=Kugelgelenk, Edelstahl GN 782-M8-KI-1-NI},{PARTNUMBER=GN 782-M8-KI-1-NI},{MAT=NI - Edelstahl},{D1=M8},{D2=M8},{D3=19},{D4=11.0},{L1=12},{L2=10},{L3=12.5},{L4=23},{L5=29.5},{L6=19.5},{L7=18},{SW1=17},{SW2=9},{AM=20},{WEIGHT=0.0720},{CTN=84831050},{ROHS=YES},{PPATH=../../gn782_ki/gn782_ki_1/gn_782_ki_1_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L2
[mm]
L4
[mm]
L5
+1.0/-0.3
[mm]
L7
~
[mm]
SW1
[mm]
SW2
[mm]
AM
recommended
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint, Stainless Ste...
GN 782-M6-KI-1-NI
Stainless Steel
M6
M6
17
8.5
8
20
25.0
16
15
7
15
0.0480
84831050
YES
Ball joint, Stainless Ste...
GN 782-M8-KI-1-NI
Stainless Steel
M8
M8
19
11.0
10
23
29.5
18
17
9
20
0.0720
84831050
YES
Ball joint, Stainless Ste...
GN 782-M10-KI-1-NI
Stainless Steel
M10
M10
21
13.0
12
26
33.5
20
19
11
35
0.0980
84831050
YES
Ball joint, Stainless Ste...
GN 782-M12-KI-1-NI
Stainless Steel
M12
M12
28
16.0
15
34
44.0
28
25
14
45
0.2280
84831050
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D