카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 416 S - Spring latches with flange for surface mounting, Type S, without locking without rest position
Elesa+Ganter
Indexing elements
GN 416
GN 416 S
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn416/gn416_s/gn_416_s_asmtab.prj},{NB=Federriegel GN 416-8-46-S (deactivated)},{PARTNUMBER=GN 416-8-46-S},{POS=1},{D=8},{B1=46},{B2=40},{B3=20},{B4=6.4},{H1=11.0},{H2=6},{K1=33},{K2=6.5},{K3=14.5},{K4=19.0},{L1=59},{L2=12},{L3=17},{FEDERDRUCK1=25},{FEDERDRUCK2=38},{WEIGHT=0.1300},{CTN=83016000},{ROHS=YES},{PPATH=gn_416_s_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
Plunger -0.05 Bore +0.1/+0.05
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
-0.2
[mm]
H1
[mm]
H2
[mm]
K1
+0.05/-0.05
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
FEDERDRUCK1
initial
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring latch GN 416-6-38-...
GN 416-6-38-S
6
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0675
83016000
YES
Spring latch GN 416-8-38-...
GN 416-8-38-S
8
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0694
83016000
YES
Spring latch GN 416-8-46-...
GN 416-8-46-S
8
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1300
83016000
YES
Spring latch GN 416-10-38...
GN 416-10-38-S
10
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0723
83016000
YES
Spring latch GN 416-10-46...
GN 416-10-46-S
10
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1340
83016000
YES
Spring latch GN 416-12-46...
GN 416-12-46-S
12
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1353
83016000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D