카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 113.3 - Ball Lock Pins with Hollow for Grip
Elesa+Ganter
Indexing elements
GN 113.3
Powered by
CAD모델 선택
{elesa_ganter/indexing_elements/gn113_3/gn113_3_asmtab.prj},{NB=Kugelsperrbolzen, Edelstahl GN 113.3-10-110 (deactivated)},{PARTNUMBER=GN 113.3-10-110},{D1=10},{L1=110},{ZS=1},{D2=12.0},{D3=14},{L2=9.6},{L3=27},{AB=10},{L1CTR=20,25,30,35,40,45,50,60},{BL=60},{L4=6.300},{L5=1.500},{L6=15.100},{R=22.000},{D4=11.600},{L7=2.600},{L8=1.900},{L9=1.200},{R1=1.600},{D5=7.000},{D6=7.000},{DD=6.100},{R2=2.000},{MAT=Edelstahl, nichtrostend, 1.4305},{WEIGHT=0.0930},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn113_3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
-0.04 / -0.08
[mm]
L1
+0.6
[mm]
D2
[mm]
D3
[mm]
L2
±1
[mm]
L3
+0.2
[mm]
AB
Location bore H11
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-10
5
10
5.5
10
6.0
22
5
0.0115
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-15
5
15
5.5
10
6.0
22
5
0.0115
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-20
5
20
5.5
10
6.0
22
5
0.0125
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-25
5
25
5.5
10
6.0
22
5
0.0135
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-30
5
30
5.5
10
6.0
22
5
0.0145
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-35
5
35
5.5
10
6.0
22
5
0.0145
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-40
5
40
5.5
10
6.0
22
5
0.0155
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-45
5
45
5.5
10
6.0
22
5
0.0155
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-50
5
50
5.5
10
6.0
22
5
0.0165
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-60
5
60
5.5
10
6.0
22
5
0.0175
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-70
5
70
5.5
10
6.0
22
5
0.0195
73182900
YES
Ball Lock Pin GN 113.3-5-...
GN 113.3-5-80
5
80
5.5
10
6.0
22
5
0.0205
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-10
6
10
7.0
10
7.0
22
6
0.0125
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-15
6
15
7.0
10
7.0
22
6
0.0135
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-20
6
20
7.0
10
7.0
22
6
0.0135
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-25
6
25
7.0
10
7.0
22
6
0.0145
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-30
6
30
7.0
10
7.0
22
6
0.0155
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-35
6
35
7.0
10
7.0
22
6
0.0175
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-40
6
40
7.0
10
7.0
22
6
0.0185
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-45
6
45
7.0
10
7.0
22
6
0.0195
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-50
6
50
7.0
10
7.0
22
6
0.0205
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-60
6
60
7.0
10
7.0
22
6
0.0215
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-70
6
70
7.0
10
7.0
22
6
0.0235
73182900
YES
Ball Lock Pin GN 113.3-6-...
GN 113.3-6-80
6
80
7.0
10
7.0
22
6
0.0255
73182900
YES
Ball Lock Pin GN 113.3-8-...
GN 113.3-8-10
8
10
9.5
14
8.2
27
8
0.0300
73182900
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D