카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 820.4 - Toggle Clamps, Type NLC, Forked clamping arm, with two flanged washers and clamping screw GN 708.1
Elesa+Ganter
Toggle, power and hook clamps
GN 820.4
GN 820.4 ST
Powered by
CAD모델 선택
{elesa_ganter/hook_toggle_and_power_clamps/gn820_4/gn820_4_st/gn_820_4_nlc_asmtab.prj},{NB=Schnellspanner GN 820.4-130-NLC (closed)},{PARTNUMBER=GN 820.4-130-NLC},{AA=2},{GROESSE=130},{TYP=NLC},{MODELLO=130 NLX},{ESECUZIONE=Acciaio inox},{ANGOLO= [0:90]},{VER13=2},{VER2=3},{PRA=2},{POS=1},{FH=1000},{A=32},{B1=36},{B2=10},{B3=5},{B4=6.3},{D1=M6},{D2=5.6},{H1=64.5},{H2=44.0},{H3=16},{H4=25.5},{H5=27.5},{L1=172},{L2=92.5},{L3=54.0},{L4=64.0},{L5=55},{M1=26.0},{M2=5.8},{M3=8.8},{R=62.5},{S=5},{W=17.5},{AS=171,5},{B=64,5},{C=35÷38},{D=56,5},{F=36},{G=10},{H=26},{I=-},{L=6,3},{M=16},{N=8,8÷5,8},{O=32},{P=M6},{Q=5,6},{FH1=100},{FH2=200},{GR=200},{PPATH=../gn_820_4_st/gn_820_4_asmtpl.prj},{MAT=Einsatzstahl C 10},{WEIGHT=0.2160},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[mm]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
≈
[mm]
L2
≈
[mm]
L3
≈
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
≈
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle Clamp GN 820.4-75-...
GN 820.4-75-NLC
75
900
20
28
8
4
5.3
M5
4.5
45.5
29.0
11
19.0
14.0
118
67.0
40.0
45
13.5
3.5
5.0
42.5
15.0
0.0996
82057000
YES
Toggle Clamp GN 820.4-130...
GN 820.4-130-NLC
130
1000
32
36
10
5
6.3
M6
5.6
64.5
44.0
16
25.5
27.5
172
92.5
54.0
55
26.0
5.8
8.8
62.5
17.5
0.2160
82057000
YES
Toggle Clamp GN 820.4-230...
GN 820.4-230-NLC
230
1700
37
44
12
6
8.5
M8
6.6
75.5
51.0
18
30.0
27.0
196
109.0
64.5
68
26.0
6.5
9.0
71.5
20.0
0.3548
82057000
YES
Toggle Clamp GN 820.4-355...
GN 820.4-355-NLC
355
1800
58
60
14
7
10.5
M10
8.6
102.0
69.5
22
37.0
41.0
270
160.0
98.5
77
41.0
7.5
9.6
109.0
19.0
0.8000
82057000
YES
Toggle Clamp GN 820.4-455...
GN 820.4-455-NLC
455
3200
65
70
18
10
12.5
M12
8.7
120.0
80.5
26
43.0
48.0
305
184.0
115.5
100
41.5
11.0
12.5
126.0
33.0
1.3110
82057000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D