카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7247.6 - Stainless Steel-Plates with threaded stud, for hinges GN 7241, GN 7243, GN 7247
Elesa+Ganter
Hinges
GN 7247.6
Powered by
CAD모델 선택
{elesa_ganter/hinges/gn7247_6/gn7247_6.prj},{NB=Edelstahl-Gewindeplatte GN 7247.6-NI-60-30-MT},{PARTNUMBER=GN 7247.6-NI-60-30-MT},{L1=60},{L2=30},{B=30},{D1=M6},{D2=4},{M1=46},{M2=28},{S=4},{WEIGHT=0.0650},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
D1
[mm]
D2
[mm]
M1
[mm]
M2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Plate GN ...
GN 7247.6-NI-60-20-MT
60
20
30
M6
4
46
28
4
0.0600
73269098
YES
Stainless Steel-Plate GN ...
GN 7247.6-NI-60-25-MT
60
25
30
M6
4
46
28
4
0.0630
73269098
YES
Stainless Steel-Plate GN ...
GN 7247.6-NI-60-30-MT
60
30
30
M6
4
46
28
4
0.0650
73269098
YES
Stainless Steel-Plate GN ...
GN 7247.6-NI-75-20-MT
75
20
30
M6
4
61
40
4
0.0740
73269098
YES
Stainless Steel-Plate GN ...
GN 7247.6-NI-75-25-MT
75
25
30
M6
4
61
40
4
0.0770
73269098
YES
Stainless Steel-Plate GN ...
GN 7247.6-NI-75-30-MT
75
30
30
M6
4
61
40
4
0.0790
73269098
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D