카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 437 - Hinges with adjustable friction, Type A, 2x2 bores for countersunk head screw
Elesa+Ganter
Hinges
GN 437
Powered by
CAD모델 선택
{elesa_ganter/hinges/gn437/gn_437_asmtab.prj},{NB=Scharnier GN 437-ZD-60-60-A-SW (0)},{PARTNUMBER=GN 437-ZD-60-60-A-SW},{L1=60},{L2=60},{ROT=0},{D=8.3},{H1=18.5},{H2=7.5},{H3=9.5},{H4=19},{L3=20.0},{M1=36},{M2=36},{SW=4.0},{AM=1.50},{RM=6.5},{WEIGHT=0.1570},{CTN=83021000},{ROHS=YES},{MAT=SW},{PPATH=gn_437_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
SW
[mm]
AM
max. recommended tightening torque of the set screw
[Nm]
RM
Friction torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 437-ZD-40-40-A-S...
GN 437-ZD-40-40-A-SW
40
40
5.3
13.5
5.0
7.0
14
13.0
25
25
2.5
0.50
2.0
0.0528
83021000
YES
Hinge GN 437-ZD-50-50-A-S...
GN 437-ZD-50-50-A-SW
50
50
6.5
15.5
6.0
8.0
16
16.5
30
30
3.0
0.75
4.0
0.0913
83021000
YES
Hinge GN 437-ZD-60-60-A-S...
GN 437-ZD-60-60-A-SW
60
60
8.3
18.5
7.5
9.5
19
20.0
36
36
4.0
1.50
6.5
0.1570
83021000
YES
Hinge GN 437-ZD-40-40-A-S...
GN 437-ZD-40-40-A-SR
40
40
5.3
13.5
5.0
7.0
14
13.0
25
25
2.5
0.50
2.0
0.0528
83021000
YES
Hinge GN 437-ZD-50-50-A-S...
GN 437-ZD-50-50-A-SR
50
50
6.5
15.5
6.0
8.0
16
16.5
30
30
3.0
0.75
4.0
0.0913
83021000
YES
Hinge GN 437-ZD-60-60-A-S...
GN 437-ZD-60-60-A-SR
60
60
8.3
18.5
7.5
9.5
19
20.0
36
36
4.0
1.50
6.5
0.1570
83021000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D