카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 128 - Hinges for welding
Elesa+Ganter
Hinges
GN 128
Powered by
CAD모델 선택
{elesa_ganter/hinges/gn128/gn128_asmtab.prj},{NB=Scharnier GN 128-120-STL (0-1-architecture-350)},{PARTNUMBER=GN 128-120-STL},{LODDEST=architecture},{LODLEVEL=350},{L=120},{D1=16},{D2=11},{S1=20.0},{S2=2.25},{W=0},{WX=0° bis 360°},{S3=1},{S3X=1,2,3},{FORM=STL},{FORMX='ST','MS','STL','STS'},{PPATH=gn128_asmtpl.prj},{WEIGHT=0.1980},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
[mm]
D2
Pin
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 128-40-ST
GN 128-40-ST
40
8
5
10.0
1.80
0.0150
83021000
YES
Hinge GN 128-40-MS
GN 128-40-MS
40
8
5
10.0
1.80
0.0154
83021000
YES
Hinge GN 128-50-ST
GN 128-50-ST
50
8
5
10.0
1.80
0.0185
83021000
YES
Hinge GN 128-50-MS
GN 128-50-MS
50
8
5
10.0
1.80
0.0194
83021000
YES
Hinge GN 128-60-ST
GN 128-60-ST
60
10
6
12.0
1.80
0.0360
83021000
YES
Hinge GN 128-60-MS
GN 128-60-MS
60
10
6
12.0
1.80
0.0350
83021000
YES
Hinge GN 128-80-ST
GN 128-80-ST
80
13
8
15.5
2.00
0.0850
83021000
YES
Hinge GN 128-80-MS
GN 128-80-MS
80
13
8
15.5
2.00
0.0830
83021000
YES
Hinge GN 128-80-STL
GN 128-80-STL
80
13
8
15.5
2.00
0.0850
83021000
YES
Hinge GN 128-80-STS
GN 128-80-STS
80
13
8
15.5
2.00
0.0840
83021000
YES
Hinge GN 128-100-ST
GN 128-100-ST
100
16
10
20.0
2.25
0.1500
83021000
YES
Hinge GN 128-100-MS
GN 128-100-MS
100
16
10
20.0
2.25
0.1620
83021000
YES
Hinge GN 128-100-STL
GN 128-100-STL
100
16
10
20.0
2.25
0.1500
83021000
YES
Hinge GN 128-100-STS
GN 128-100-STS
100
16
10
20.0
2.25
0.1575
83021000
YES
Hinge GN 128-120-ST
GN 128-120-ST
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-120-MS
GN 128-120-MS
120
16
11
20.0
2.25
0.2021
83021000
YES
Hinge GN 128-120-STL
GN 128-120-STL
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-120-STS
GN 128-120-STS
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-135-ST
GN 128-135-ST
135
18
12
13.0
2.50
0.2700
83021000
YES
Hinge GN 128-135-MS
GN 128-135-MS
135
18
12
13.0
2.50
0.2860
83021000
YES
Hinge GN 128-135-STL
GN 128-135-STL
135
18
12
13.0
2.50
0.2700
83021000
YES
Hinge GN 128-135-STS
GN 128-135-STS
135
18
12
13.0
2.50
0.2730
83021000
YES
Hinge GN 128-150-ST
GN 128-150-ST
150
20
13
25.5
2.50
0.3500
83021000
YES
Hinge GN 128-150-MS
GN 128-150-MS
150
20
13
25.5
2.50
0.3931
83021000
YES
Hinge GN 128-150-STL
GN 128-150-STL
150
20
13
25.5
2.50
0.3500
83021000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D