카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFM-p - Hinges
Elesa+Ganter
Hinges
CFM.
Powered by
CAD모델 선택
{elesa_ganter/hinges/cfm/cfm_p_asmtab.prj},{NB=Hinges CFM.40 p-M5x12(0)},{PARTNUMBER=425521},{DESCRIPTION=CFM.40 p-M5x12},{ROT=0},{DIM01=40},{DIM02=40},{DIM03=M5},{DIM04=12.0},{DIM05=25},{DIM06=25},{DIM07=9.0},{DIM08=5.5},{DIM09=5.0},{DIM10=14.0},{DIM11=14.0},{DIM12=4.0},{DIM13=5},{WEIGHT=26},{DIM1616=-},{DIM1717=-},{DIM1818=-},{DIM2020=-},{DIM077=-},{DIM088=-},{DIM1212=-},{VERS=1},{L=14.5},{K=1.4},{R=4.5},{L1=5.0},{K1=2.0},{A=8.5},{B=10.0},{NDM=5},{KDM=4.019},{C=2.5},{ROT1=0},{PPATH=cfm_sl_asmtpl.prj},{PRA=1},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
ⁿ/ₐ
DIM02
B
ⁿ/ₐ
DIM03
d2
ⁿ/ₐ
DIM04
l
ⁿ/ₐ
DIM05
f ±0.25
ⁿ/ₐ
DIM06
f1 ±0.25
ⁿ/ₐ
DIM07
H
ⁿ/ₐ
DIM08
h1
ⁿ/ₐ
DIM09
h2
ⁿ/ₐ
DIM10
b1
ⁿ/ₐ
DIM11
b2
[mm]
DIM12
d
ⁿ/ₐ
DIM13
C p
ⁿ/ₐ
WEIGHT
Weight
[g]
Hinges CFM.40 p-M5x12(0)
425521
CFM.40 p-M5x12
40
40
M5
12.0
25
25
9.0
5.5
5.0
14.0
14.0
4.0
5
26
Hinges CFM.50 p-M6x12(0)
425621
CFM.50 p-M6x12
50
50
M6
12.0
30
30
11.5
6.5
6.0
18.0
18.0
6.0
5
50
Hinges CFM.60 p-M8x14.5(0...
425721
CFM.60 p-M8x14.5
60
60
M8
14.5
36
36
15.0
8.5
8.0
21.0
21.0
8.0
5
101
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D