카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFE. - Hinges
Elesa+Ganter
Hinges
CFE.
Powered by
CAD모델 선택
{elesa_ganter/hinges/cfe/cfe_asmtab.prj},{NB=Hinges CFE.40 p-M4x18-CH-4 (0)},{PARTNUMBER=423261},{DESCRIPTION=CFE.40 p-M4x18-CH-4},{ROT=0},{TYP=6.000},{DIM01=59.0},{DIM02=40.5},{DIM03=20},{DIM04=40.4},{DIM05=16.5},{DIM06=12.5},{DIM07=20},{DIM08=4.0},{DIM09=-},{DIM10=-},{DIM11=M4},{DIM12=18},{DIM13=4.5},{DIM14=7.5},{WEIGHT=26},{ND1=0.000},{ND2=4.000},{KDA=3.141},{KDI=3.242},{H=0.000},{L=18.000},{D3=4.500},{D5=7.500},{DD=20.230},{PPATH=cfe_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
f ± 0.25
[mm]
DIM04
f1 ± 0.25
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
b1
[mm]
DIM08
d
[mm]
DIM09
d1
ⁿ/ₐ
DIM10
h
[mm]
DIM11
d2
ⁿ/ₐ
DIM12
l
[mm]
DIM13
d3
[mm]
DIM14
d5
[mm]
WEIGHT
Weight
[g]
Hinges CFE.30 B-M3 (0)
423111
CFE.30 B-M3
45.5
30.5
15
30.0
12.5
9.5
15
2.5
M3
4
-
-
-
-
11
Hinges CFE.30 p-M3x13 (0)
423121
CFE.30 p-M3x13
45.5
30.5
15
30.0
12.5
9.5
15
2.5
-
-
M3
13
-
-
14
Hinges CFE.30 CH-3 (0)
423131
CFE.30 CH-3
45.5
30.5
15
30.0
12.5
9.5
15
2.5
-
-
-
-
3.5
6
8
Hinges CFE.30 B-M3-p-M3x1...
423141
CFE.30 B-M3-p-M3x13
45.5
30.5
15
30.0
12.5
9.5
15
2.5
M3
4
M3
13
-
-
13
Hinges CFE.30 B-M3-CH-3 (...
423151
CFE.30 B-M3-CH-3
45.5
30.5
15
30.0
12.5
9.5
15
2.5
M3
4
-
-
3.5
6
10
Hinges CFE.30 p-M3x13-CH-...
423161
CFE.30 p-M3x13-CH-3
45.5
30.5
15
30.0
12.5
9.5
15
2.5
-
-
M3
13
3.5
6
11
Hinges CFE.40 B-M4 (0)
423211
CFE.40 B-M4
59.0
40.5
20
40.4
16.5
12.5
20
4.0
M4
5.5
-
-
-
-
26
Hinges CFE.40 p-M4x18 (0)
423221
CFE.40 p-M4x18
59.0
40.5
20
40.4
16.5
12.5
20
4.0
-
-
M4
18
-
-
34
Hinges CFE.40 CH-4 (0)
423231
CFE.40 CH-4
59.0
40.5
20
40.4
16.5
12.5
20
4.0
-
-
-
-
4.5
7.5
19
Hinges CFE.40 B-M4-p-M4x1...
423241
CFE.40 B-M4-p-M4x18
59.0
40.5
20
40.4
16.5
12.5
20
4.0
M4
5.5
M4
18
-
-
30
Hinges CFE.40 B-M4-CH-4 (...
423251
CFE.40 B-M4-CH-4
59.0
40.5
20
40.4
16.5
12.5
20
4.0
M4
5.5
-
-
4.5
7.5
21
Hinges CFE.40 p-M4x18-CH-...
423261
CFE.40 p-M4x18-CH-4
59.0
40.5
20
40.4
16.5
12.5
20
4.0
-
-
M4
18
4.5
7.5
26
Hinges CFE.48 B-M5 (0)
423311
CFE.48 B-M5
70.0
48.5
24
46.0
20.0
15.0
24
5.0
M5
6.5
-
-
-
-
44
Hinges CFE.48 p-M5x17 (0)
423321
CFE.48 p-M5x17
70.0
48.5
24
46.0
20.0
15.0
24
5.0
-
-
M5
17
-
-
58
Hinges CFE.48 CH-5 (0)
423331
CFE.48 CH-5
70.0
48.5
24
46.0
20.0
15.0
24
5.0
-
-
-
-
5.5
9
31
Hinges CFE.48 B-M5-p-M5x1...
423341
CFE.48 B-M5-p-M5x17
70.0
48.5
24
46.0
20.0
15.0
24
5.0
M5
6.5
M5
17
-
-
51
Hinges CFE.48 B-M5-CH-5 (...
423351
CFE.48 B-M5-CH-5
70.0
48.5
24
46.0
20.0
15.0
24
5.0
M5
6.5
-
-
5.5
9
38
Hinges CFE.48 -p-M5x17-CH...
423361
CFE.48 -p-M5x17-CH-5
70.0
48.5
24
46.0
20.0
15.0
24
5.0
-
-
M5
17
5.5
9
45
Hinges CFE.66 B-M6 (0)
423411
CFE.66 B-M6
97.0
66.0
33
63.7
27.5
21.0
33
6.0
M6
10
-
-
-
-
103
Hinges CFE.66 p-M6x16 (0)
423421
CFE.66 p-M6x16
97.0
66.0
33
63.7
27.5
21.0
33
6.0
-
-
M6
16
-
-
124
Hinges CFE.66 CH-6 (0)
423431
CFE.66 CH-6
97.0
66.0
33
63.7
27.5
21.0
33
6.0
-
-
-
-
6.5
10.5
77
Hinges CFE.66 B-M6-p-M6x1...
423441
CFE.66 B-M6-p-M6x16
97.0
66.0
33
63.7
27.5
21.0
33
6.0
M6
10
M6
16
-
-
115
Hinges CFE.66 B-M6-CH-6 (...
423451
CFE.66 B-M6-CH-6
97.0
66.0
33
63.7
27.5
21.0
33
6.0
M6
10
-
-
6.5
10.5
90
Hinges CFE.66 p-M6x16-CH-...
423461
CFE.66 p-M6x16-CH-6
97.0
66.0
33
63.7
27.5
21.0
33
6.0
-
-
M6
16
6.5
10.5
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D