카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 264 - Scale ring matt chrome plated, without scale
Elesa+Ganter
Control elements
GN 264
GN 264 MCR
Powered by
CAD모델 선택
{elesa_ganter/control_elements/gn264/gn264_mcr/gn264_mcr.prj},{NB=Teilring GN 264-40-MCR},{PARTNUMBER=GN 264-40-MCR},{D1=40},{D2=36},{D3=32},{D4=43},{L1=16},{L2=23.7},{WEIGHT=0.0860},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
H7
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scale ring GN 264-30-MCR
GN 264-30-MCR
30
27
24
33
16
23.7
0.0490
84879059
YES
Scale ring GN 264-40-MCR
GN 264-40-MCR
40
36
32
43
16
23.7
0.0860
84879059
YES
Scale ring GN 264-60-MCR
GN 264-60-MCR
60
55
50
63
16
25.7
0.1770
84879059
YES
Scale ring GN 264-80-MCR
GN 264-80-MCR
80
75
68
83
16
25.7
0.2820
84879059
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D