카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2280 - Bull´s eye levels
Elesa+Ganter
Control elements
GN 2280
Powered by
CAD모델 선택
{elesa_ganter/control_elements/gn2280/gn_2280.prj},{NB=Dosenlibelle GN 2280-ALN-24-K-30},{PARTNUMBER=GN 2280-ALN-24-K-30},{WERK=ALN},{D1=24},{D2=16},{D3=15.0},{D4=M3},{NDM=3},{H1=17.0},{H2=20.0},{T=5},{WEIGHT=0.0120},{CTN=90319000},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERK
Material / Finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bull´s eye level GN 2280-...
GN 2280-ALN-17-K-30
ALN
17
12
13.2
M3
13.0
14.7
5
0.0060
90319000
YES
Bull´s eye level GN 2280-...
GN 2280-ALN-20-K-30
ALN
20
14
13.0
M3
14.5
17.0
5
0.0080
90319000
YES
Bull´s eye level GN 2280-...
GN 2280-ALN-24-K-30
ALN
24
16
15.0
M3
17.0
20.0
5
0.0120
90319000
YES
Bull´s eye level GN 2280-...
GN 2280-ALS-17-K-30
ALS
17
12
13.2
M3
13.0
14.7
5
0.0060
90319000
YES
Bull´s eye level GN 2280-...
GN 2280-ALS-20-K-30
ALS
20
14
13.0
M3
14.5
17.0
5
0.0080
90319000
YES
Bull´s eye level GN 2280-...
GN 2280-ALS-24-K-30
ALS
24
16
15.0
M3
17.0
20.0
5
0.0120
90319000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D