카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BOL-MF - Level bubbles
Elesa+Ganter
Control elements
BOL-MF
Powered by
CAD모델 선택
{elesa_ganter/control_elements/bol_mf/bol_mf.prj},{NB=Level bubbles BOL-MF-ACR-80-K-D5},{PARTNUMBER=438021},{DESCRIPTION=BOL-MF-ACR-80-K-D5},{DIM01=80},{DIM02=63},{DIM03=71.5},{DIM04=4.5},{DIM05=11.7},{DIM06=6},{WEIGHT=52.5},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
[mm]
DIM05
L
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Level bubbles BOL-MF-ACR-...
438011
BOL-MF-ACR-55-K-D5
55
40
47.5
4.5
10.0
4
18.5
Level bubbles BOL-MF-ACR-...
438016
BOL-MF-ACR-80-K-D3
80
63
71.5
4.5
11.7
6
52.5
Level bubbles BOL-MF-ACR-...
438021
BOL-MF-ACR-80-K-D5
80
63
71.5
4.5
11.7
6
52.5
Level bubbles BOL-MF-ACR-...
438026
BOL-MF-ACR-100-K-D3
100
75
87.0
5.5
14.2
7
94.0
Level bubbles BOL-MF-ACR-...
438031
BOL-MF-ACR-100-K-D5
100
75
87.0
5.5
13.7
7
94.0
Level bubbles BOL-MF-ACR-...
438036
BOL-MF-ACR-100-K-D10
100
75
87.0
5.5
13.7
7
96.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D