카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 99.5 - Clamp nuts
Elesa+Ganter
Clamping levers
GN 99.5
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/gn99_5/gn99_5.prj},{NB=Spannmutter GN 99.5-80-M10},{PARTNUMBER=GN 99.5-80-M10},{L1=80},{D1=M10},{D1X=10},{D2=20},{D3=11},{H1=15.0},{H2=37.0},{L2=76},{W1=5.000},{ABS1=6.000},{ABS2=2.000},{ABS3=8.000},{ABS4=9.000},{ABS5=1.000},{R1=1.000},{WEIGHT=0.0750},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
Length
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamp nut GN 99.5-63-M8
GN 99.5-63-M8
63
M8
16
9
12.5
30.5
60
0.0390
73181692
YES
Clamp nut GN 99.5-80-M10
GN 99.5-80-M10
80
M10
20
11
15.0
37.0
76
0.0750
73181692
YES
Clamp nut GN 99.5-100-M12
GN 99.5-100-M12
100
M12
25
14
19.0
46.0
95
0.1480
73181692
YES
Clamp nut GN 99.5-125-M16
GN 99.5-125-M16
125
M16
32
18
25.0
58.5
119
0.3090
73181699
YES
Clamp nut GN 99.5-160-M20
GN 99.5-160-M20
160
M20
40
20
31.0
73.0
152
0.5400
73181699
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D