카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERZ-SST-p-MD - Adjustable handles
Elesa+Ganter
Clamping levers
ERZ-SST-MD
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erz_sst_md/erz_sst_p_md.prj},{NB=Adjustable handles ERZ.63 SST-p-M6x25-MD},{PARTNUMBER=198433},{DESCRIPTION=ERZ.63 SST-p-M6x25-MD},{DIM01=63},{DIM02=M6},{DIM03=72.5},{DIM04=19},{DIM05=38.5},{DIM06=42.0},{DIM07=31},{DIM08=3.5},{DIM09=30},{DIM10=13.5},{DIM11=25},{DIM12=13.5},{DIM13=24},{WEIGHT=42},{NDM=6.000},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handle ERZ.63 ...
198429
ERZ.63 SST-p-M6x16-MD
63
M6
72.5
19
38.5
42.0
31
3.5
30
13.5
16
13.5
24
40
Adjustable handle ERZ.63 ...
198433
ERZ.63 SST-p-M6x25-MD
63
M6
72.5
19
38.5
42.0
31
3.5
30
13.5
25
13.5
24
42
Adjustable handle ERZ.78 ...
198673
ERZ.78 SST-p-M8x20-MD
78
M8
89.5
23
45.0
50.5
36
3.5
35
16.0
20
16.0
26
69
Adjustable handle ERZ.78 ...
198679
ERZ.78 SST-p-M8x40-MD
78
M8
89.5
23
45.0
50.5
36
3.5
35
16.0
40
16.0
26
80
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D