카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERZ-SST-p - Adjustable handles
Elesa+Ganter
Clamping levers
ERZ.
ERZ.SST-p
Powered by
CAD모델 선택
{elesa_ganter/clamping_levers/erz_combi/erz_sst_p/erz_sst_p.prj},{NB=Adjustable handles ERZ.78 SST p-M8x20},{PARTNUMBER=239673},{DESCRIPTION=ERZ.78 SST p-M8x20},{DIM01=78},{DIM02=M8},{DIM03=89.5},{DIM04=23},{DIM05=45.0},{DIM06=50.5},{DIM07=36.0},{DIM08=3.5},{DIM09=35.0},{DIM10=16.0},{DIM11=20},{DIM12=16.0},{DIM13=26},{WEIGHT=73},{NDM=8.000},{KDM=6.466},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERZ.44...
239203
ERZ.44 SST p-M4x12
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
15
Adjustable handles ERZ.44...
239205
ERZ.44 SST p-M4x16
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
17
Adjustable handles ERZ.44...
239207
ERZ.44 SST p-M4x20
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
18
Adjustable handles ERZ.44...
239209
ERZ.44 SST p-M4x25
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
20
Adjustable handles ERZ.44...
239211
ERZ.44 SST p-M4x32
44
M4
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
21
Adjustable handles ERZ.44...
239233
ERZ.44 SST p-M5x12
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
17
Adjustable handles ERZ.44...
239235
ERZ.44 SST p-M5x16
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
18
Adjustable handles ERZ.44...
239237
ERZ.44 SST p-M5x20
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
19
Adjustable handles ERZ.44...
239239
ERZ.44 SST p-M5x25
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
20
Adjustable handles ERZ.44...
239241
ERZ.44 SST p-M5x32
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
21
Adjustable handles ERZ.44...
239243
ERZ.44 SST p-M5x40
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
40
11.0
18
22
Adjustable handles ERZ.44...
239245
ERZ.44 SST p-M5x50
44
M5
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
50
11.0
18
23
Adjustable handles ERZ.44...
239253
ERZ.44 SST p-M6x12
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
12
11.0
18
19
Adjustable handles ERZ.44...
239255
ERZ.44 SST p-M6x16
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
16
11.0
18
20
Adjustable handles ERZ.44...
239257
ERZ.44 SST p-M6x20
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
20
11.0
18
21
Adjustable handles ERZ.44...
239259
ERZ.44 SST p-M6x25
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
25
11.0
18
22
Adjustable handles ERZ.44...
239423
ERZ.44 SST p-M6x32
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
32
11.0
18
23
Adjustable handles ERZ.44...
239425
ERZ.44 SST p-M6x40
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
40
11.0
18
24
Adjustable handles ERZ.44...
239427
ERZ.44 SST p-M6x50
44
M6
52.0
16
30.5
34.0
24.5
3.5
22.5
10.0
50
11.0
18
27
Adjustable handles ERZ.63...
239429
ERZ.63 SST p-M6x16
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
16
13.5
24
40
Adjustable handles ERZ.63...
239431
ERZ.63 SST p-M6x20
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
20
13.5
24
41
Adjustable handles ERZ.63...
239433
ERZ.63 SST p-M6x25
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
25
13.5
24
42
Adjustable handles ERZ.63...
239435
ERZ.63 SST p-M6x32
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
32
13.5
24
43
Adjustable handles ERZ.63...
239437
ERZ.63 SST p-M6x40
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
40
13.5
24
44
Adjustable handles ERZ.63...
239439
ERZ.63 SST p-M6x50
63
M6
72.5
19
38.5
42.0
31.0
3.5
30.0
13.5
50
13.5
24
46
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D