카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 80i - Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (i-Modular System)
Elesa+Ganter
Aluminum Profiles
GN 80i Transport and Base Plates, Zinc Die Casting, for Aluminum Profiles (b-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn80i/gn80i.prj},{NB=Transport- und Fussplatte, Zink-Druckguss GN 80i-40808M12-A-ZS},{PARTNUMBER=GN 80i-40808M12-A-ZS},{S1=40},{S2=80},{N=8},{D1=M12},{D2=M8},{H1=16},{H2=6.5},{M1=40},{M2=-},{R=40},{FARBE=schwarz},{MAT=Zink-Druckguss},{WEIGHT=0.2090},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{RX=4},{RX2=4},{D1X=12},{D2X=8},{DX=15},{M2X=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
S1
[mm]
S2
[mm]
N
[mm]
D1
ⁿ/ₐ
D2
For screw
ⁿ/ₐ
H1
[mm]
H2
[mm]
M1
[mm]
M2
[mm]
R
Grid size
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Transport and Base Plate ...
GN 80i-30606M8-A-ZS
30
60
6
M8
M6
12
5.0
30
-
30
Black
0.1030
79070000
YES
Transport and Base Plate ...
GN 80i-30606M10-A-ZS
30
60
6
M10
M6
12
5.0
30
-
30
Black
0.1020
79070000
YES
Transport and Base Plate ...
GN 80i-40808M10-A-ZS
40
80
8
M10
M8
16
6.5
40
-
40
Black
0.2110
79070000
YES
Transport and Base Plate ...
GN 80i-40808M12-A-ZS
40
80
8
M12
M8
16
6.5
40
-
40
Black
0.2090
79070000
YES
Transport and Base Plate ...
GN 80i-60606M10-A-ZS
60
60
6
M10
M6
12
5.0
30
30
30
Black
0.1930
79070000
YES
Transport and Base Plate ...
GN 80i-60606M12-A-ZS
60
60
6
M12
M6
12
5.0
30
30
30
Black
0.1920
79070000
YES
Transport and Base Plate ...
GN 80i-80808M12-A-ZS
80
80
8
M12
M8
16
6.5
40
40
40
Black
0.4430
79070000
YES
Transport and Base Plate ...
GN 80i-80808M16-A-ZS
80
80
8
M16
M8
16
6.5
40
40
40
Black
0.4250
79070000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D