카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50i - T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System), Type N without anti-twist protection
Elesa+Ganter
Aluminum Profiles
GN 50i T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn50i/gn50i_n.prj},{NB=Nutenstein, Stahl / Edelstahl GN 50i-6M5-N-SZ},{PARTNUMBER=GN 50i-6M5-N-SZ},{N=6},{D=M5},{DX=5},{B=11},{H1=6},{H2=0.9},{L=17.0},{M=5},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0050},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
≈
[mm]
H1
≈
[mm]
H2
≈
[mm]
L
Length
[mm]
M
≈
[mm]
MAT
Material / Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut, Steel / Stainless ...
GN 50i-5M3-N-SZ
5
M3
8
4
0.8
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-5M4-N-NB
5
M4
8
4
0.8
11.5
4
Stainless steel, plain fi...
0.0030
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-5M4-N-SZ
5
M4
8
4
0.8
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-5M5-N-SZ
5
M5
8
4
0.8
11.5
4
Steel, Zinc plated, blue ...
0.0020
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-5M5-N-NB
5
M5
8
4
0.8
11.5
4
Stainless steel, plain fi...
0.0030
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-6M3-N-SZ
6
M3
11
6
0.9
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M4-N-SZ
6
M4
11
6
0.9
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M5-N-SZ
6
M5
11
6
0.9
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-6M6-N-SZ
6
M6
11
6
0.9
17.0
5
Steel, Zinc plated, blue ...
0.0050
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M4-N-SZ
8
M4
14
7
1.6
23.0
7
Steel, Zinc plated, blue ...
0.0110
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M4-N-NB
8
M4
14
7
1.6
23.0
7
Stainless steel, plain fi...
0.0110
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-8M5-N-SZ
8
M5
14
7
1.6
23.0
7
Steel, Zinc plated, blue ...
0.0110
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M5-N-NB
8
M5
14
7
1.6
23.0
7
Stainless steel, plain fi...
0.0110
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-8M6-N-SZ
8
M6
14
7
1.6
23.0
7
Steel, Zinc plated, blue ...
0.0100
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M6-N-NB
8
M6
14
7
1.6
23.0
7
Stainless steel, plain fi...
0.0100
73181639
YES
T-Nut, Steel / Stainless ...
GN 50i-8M8-N-SZ
8
M8
14
7
1.6
23.0
7
Steel, Zinc plated, blue ...
0.0090
73181692
YES
T-Nut, Steel / Stainless ...
GN 50i-8M8-N-NB
8
M8
14
7
1.6
23.0
7
Stainless steel, plain fi...
0.0090
73181639
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D