카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 41i - Rotating Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System), Type C with fastening set
Elesa+Ganter
Aluminum Profiles
GN 41i Rotating Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System)
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn41i/gn41i_c_asmtab.prj},{NB=Drehwinkel, Zink-Druckguss GN 41i-2466-C-ZWSZ},{PARTNUMBER=GN 41i-2466-C-ZWSZ},{L1=24},{N1=6},{N2=6},{D1=M6},{D2=M6},{L2=27},{L3=27},{M1=15},{M2=15},{SW1=4},{SW2=4},{OB=lackiert, weißaluminium},{BEF=Stahl, verzinkt, blau passiviert},{MAT=Aluminium},{WEIGHT=0.0650},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{SX=24.000},{PPATH=gn41i_c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
N1
[mm]
N2
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
SW1
[mm]
SW2
[mm]
OB
Finish
ⁿ/ₐ
BEF
Fastening set
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rotating Angle Bracket, Z...
GN 41i-2466-C-ZWSZ
24
6
6
M6
M6
27
27
15
15
4
4
Painted, white aluminum
Steel, Zinc plated, blue ...
0.0650
79070000
YES
Rotating Angle Bracket, Z...
GN 41i-3288-C-ZWSZ
32
8
8
M8
M8
36
36
20
20
5
5
Painted, white aluminum
Steel, Zinc plated, blue ...
0.1350
79070000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D