카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 30i - Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System), with Accessory, Type C with fastening set and cover cap
Elesa+Ganter
Aluminum Profiles
GN 30i Angle Brackets, Aluminum, for Aluminum Profiles (i-Modular System), with or without Accessory
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn30i/gn30i_c_asmtab.prj},{NB=Winkel, Zink-Druckguss GN 30i-30606-C-ZWSZS},{PARTNUMBER=GN 30i-30606-C-ZWSZS},{SN=30},{SI=30},{LN=60},{LI=60},{N=6},{D=M6},{H1=3.5},{H2=2},{K=-},{OB=lackiert, weiß},{FARBE=schwarz},{MAT=Zink-Druckguss},{WEIGHT=0.1660},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{SX=24.000},{PPATH=gn30i_c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SN
Nominal dimension
[mm]
SI
Actual dimension
[mm]
LN
Nominal dimension
[mm]
LI
Actual dimension
[mm]
N
[mm]
D
For screw
ⁿ/ₐ
H1
[mm]
H2
[mm]
K
[mm]
OB
Finish
ⁿ/ₐ
FARBE
Color (cover cap)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Bracket, Zinc Die C...
GN 30i-30306-C-ZWSZS
30
30
30
30
6
M6
2.5
2
-
Painted, white
Black
0.0520
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-30606-C-ZWSZS
30
30
60
60
6
M6
3.5
2
-
Painted, white
Black
0.1660
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-40408-C-ZWSZS
40
40
40
40
8
M8
5.0
2
-
Painted, white
Black
0.1630
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-40808-C-ZWSZS
40
40
80
80
8
M8
5.0
2
-
Painted, white
Black
0.3550
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-80808-C-ZWSZS
80
74
80
76
8
M8
8.0
7
40
Painted, white
Black
0.5750
79070000
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D