카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 10i - Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Light
Elesa+Ganter
Aluminum Profiles
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Light / Heavy
Powered by
CAD모델 선택
{elesa_ganter/aluminum_profiles/gn10i/gn10i_l.prj},{NB=Aluprofil GN 10i-40408L-N-3-4},{PARTNUMBER=GN 10i-40408L-N-3-4},{S1=40},{S2=40},{N=8},{L=3},{G=4},{D=6.8},{K=-},{S3=4.5},{T=12.25},{R=40},{P=leicht},{OB=eloxiert, naturfarben},{MAT=Aluminium},{WEIGHT=21.0000},{CTN=76042100},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
S1
[mm]
S2
[mm]
N
[mm]
L
Length +1,5 mm
[m]
G
Bundle Pieces
ⁿ/ₐ
D
[mm]
K
[mm]
S3
[mm]
T
[mm]
R
Grid size
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Aluminum Profile GN 10i-3...
GN 10i-30306L-N-2-4
30
30
6
2
4
5.0
-
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-3...
GN 10i-30306L-N-3-4
30
30
6
3
4
5.0
-
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-3...
GN 10i-30606L-N-2-2
30
60
6
2
2
5.0
30
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-3...
GN 10i-30606L-N-3-2
30
60
6
3
2
5.0
30
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-4...
GN 10i-40408L-N-2-4
40
40
8
2
4
6.8
-
4.5
12.25
40
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-4...
GN 10i-40408L-N-3-4
40
40
8
3
4
6.8
-
4.5
12.25
40
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-4...
GN 10i-40808L-N-2-2
40
80
8
2
2
6.8
40
4.5
12.25
40
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-4...
GN 10i-40808L-N-3-2
40
80
8
3
2
6.8
40
4.5
12.25
40
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-6...
GN 10i-60606L-N-2-1
60
60
6
2
1
5.0
30
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-6...
GN 10i-60606L-N-3-1
60
60
6
3
1
5.0
30
3.0
9.75
30
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-8...
GN 10i-80808L-N-2-1
80
80
8
2
1
6.8
40
4.5
12.25
40
Anodized, natural color
76042100
YES
Aluminum Profile GN 10i-8...
GN 10i-80808L-N-3-1
80
80
8
3
1
6.8
40
4.5
12.25
40
Anodized, natural color
76042100
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D