카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFX+P+F - Breather caps
Elesa+Ganter
Accessories for hydraulic systems
SFX.
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/sfx_combi/sfx_p_f_asmtab.prj},{NB=Breather caps SFX.57-1+P+F},{PARTNUMBER=53696},{DESCRIPTION=SFX.57-1+P+F},{DIM01=G1},{DIM02=57},{DIM03=42.0},{DIM04=23},{DIM05=30},{DIM06=31.0},{DIM07=14.0},{WEIGHT=49},{NDM=33.250},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=12.000},{A=15.000},{HH=21.500},{X=3.000},{TYP=1.000},{PPATH=sfx_p_f_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
l1
[mm]
DIM07
H
[mm]
WEIGHT
Weight
[g]
Breather caps SFX.30-1/2+...
53456
SFX.30-1/2+P+F
G1/2
31
29.5
12
18
26.0
9.5
26
Breather caps SFX.40-1/2+...
53536
SFX.40-1/2+P+F
G1/2
42
36.5
12
18
28.5
11.5
34
Breather caps SFX.40-3/4+...
53576
SFX.40-3/4+P+F
G3/4
42
36.5
17
23
28.5
11.5
34
Breather caps SFX.40-1+P+...
53616
SFX.40-1+P+F
G1
42
36.5
23
30
28.5
11.5
34
Breather caps SFX.57-3/4+...
53656
SFX.57-3/4+P+F
G3/4
57
42.0
18
23
31.0
14.0
49
Breather caps SFX.57-1+P+...
53696
SFX.57-1+P+F
G1
57
42.0
23
30
31.0
14.0
49
Breather caps SFX.57-1 1/...
53736
SFX.57-1 1/4+P+F
G1 1/4
57
44.0
32
30
33.0
16.0
49
Breather caps SFX.57-1 1/...
53776
SFX.57-1 1/2+P+F
G1 1/2
57
44.0
38
30
33.0
16.0
49
Breather caps SFX.30-M20x...
53252
SFX.30-M20x1.5+P+F
M20x1.5
31
29.5
12
23
26.0
9.5
26
Breather caps SFX.30-M22x...
53272
SFX.30-M22x1.5+P+F
M22x1.5
31
29.5
12
23
26.0
9.5
26
Breather caps SFX.40-M24x...
53292
SFX.40-M24x1.5+P+F
M24x1.5
42
36.5
18
30
28.5
11.5
34
Breather caps SFX.40-M26x...
53312
SFX.40-M26x1.5+P+F
M26x1.5
42
36.5
18
30
28.5
11.5
34
Breather caps SFX.57-M30x...
53332
SFX.57-M30x1.5+P+F
M30x1.5
57
42.0
23
30
31.0
14.0
49
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D