카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFX+F - Breather caps
Elesa+Ganter
Accessories for hydraulic systems
SFX.
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/sfx_combi/sfx_f_asmtab.prj},{NB=Breather caps SFX.57-1+F},{PARTNUMBER=53676},{DESCRIPTION=SFX.57-1+F},{DIM01=G1},{DIM02=57},{DIM03=42.0},{DIM04=23},{DIM05=14.0},{WEIGHT=49},{NDM=33.250},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=12.000},{A=15.000},{HH=21.500},{X=3.000},{TYP=1.000},{PPATH=sfx_f_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
H
[mm]
WEIGHT
Weight
[g]
Breather caps SFX.30-1/4+...
53356
SFX.30-1/4+F
G 1/4
31
29.5
8
9.5
26
Breather caps SFX.30-3/8+...
53396
SFX.30-3/8+F
G 3/8
31
29.5
10
9.5
26
Breather caps SFX.30-1/2+...
53436
SFX.30-1/2+F
G1/2
31
29.5
12
9.5
26
Breather caps SFX.40-3/8+...
53476
SFX.40-3/8+F
G3/8
42
36.5
10
11.5
34
Breather caps SFX.40-1/2+...
53516
SFX.40-1/2+F
G1/2
42
36.5
12
11.5
34
Breather caps SFX.40-3/4+...
53556
SFX.40-3/4+F
G3/4
42
36.5
17
11.5
27
Breather caps SFX.40-1+F
53596
SFX.40-1+F
G1
42
36.5
23
11.5
28
Breather caps SFX.57-3/4+...
53636
SFX.57-3/4+F
G3/4
57
42.0
18
14.0
49
Breather caps SFX.57-1+F
53676
SFX.57-1+F
G1
57
42.0
23
14.0
49
Breather caps SFX.57-1 1/...
53716
SFX.57-1 1/4+F
G1 1/4
57
44.0
32
16.0
49
Breather caps SFX.57-1 1/...
53756
SFX.57-1 1/2+F
G1 1/2
57
44.0
38
16.0
49
Breather caps SFX.30-M16x...
53012
SFX.30-M16x1.5+F
M16x1.5
31
29.5
10
9.5
26
Breather caps SFX.30-M18x...
53032
SFX.30-M18x1.5+F
M18x1.5
31
29.5
10
9.5
26
Breather caps SFX.30-M20x...
53052
SFX.30-M20x1.5+F
M20x1.5
31
29.5
12
9.5
26
Breather caps SFX.30-M22x...
53072
SFX.30-M22x1.5+F
M22x1.5
31
29.5
12
9.5
26
Breather caps SFX.40-M24x...
53092
SFX.40-M24x1.5+F
M24x1.5
42
36.5
18
11.5
34
Breather caps SFX.40-M26x...
53112
SFX.40-M26x1.5+F
M26x1.5
42
36.5
18
11.5
34
Breather caps SFX.57-M30x...
53132
SFX.57-M30x1.5+F
M30x1.5
57
42.0
23
14.0
49
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D