카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HCX-VT - Column level indicators
Elesa+Ganter
Accessories for hydraulic systems
HCX/VT
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hcx_vt/hcx_vt_asmtab.prj},{NB=Column level indicators HCX.127/T-VT-M12},{PARTNUMBER=111361},{DESCRIPTION=HCX.127/T-VT-M12},{DIM01=127},{DIM02=M12},{DIM03=23},{DIM04=18},{DIM05=31},{DIM06=161},{DIM07=80},{DIM08=23},{DIM09=17.0},{DIM10=12.5},{DIM11=127.0},{DIM12=0-100},{DIM13=32-210},{DIM14=6},{WEIGHT=94},{PPATH=hcx_vt_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
F
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
m
[mm]
DIM09
r
[mm]
DIM10
d'-0.2
[mm]
DIM11
f'±0.2
[mm]
DIM12
[mm]
DIM13
[mm]
DIM14
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
111351
HCX.127-VT-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
-
-
6
94
Column level indicators H...
111361
HCX.127/T-VT-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
0-100
32-210
6
94
Column level indicators H...
111371
HCX.254-VT-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
-
-
6
141
Column level indicators H...
111381
HCX.254/T-VT-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
0-100
32-210
6
141
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D