피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
español
français
English
Pigging stations - Stop station to screw
Definox
Pigging Systems
Stop station
Threaded stop station
Powered by
CAD모델 선택
{definox/syste8mes20de20raclage/gare20d27arreat/gare20d27arreat20e020visser/gares20de20raclage.prj},{NB=ZU101-314},{PREVIEW=../../../_pool_/da/f4/gare_d27arreat_sortie_e0_visser.png},{REF=ZU101-314},{DESC=Gare d'arrêt A visser US 4\"},{TUBE=97,4 / 101,6},{V=Gare de raclage},{DIAM=US 4\"},{ACT=Gare d'arrêt},{MATB=1.4404},{MATS=EPDM},{FITTING=A visser},{DEFAULTSORTATTR=30864}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-314
ZS025-314
Stop station SMS 25 to sc...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
EPDM
To screw
ZS038-314
ZS038-314
Stop station SMS 38 to sc...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
EPDM
To screw
ZS051-314
ZS051-314
Stop station SMS 51 to sc...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
EPDM
To screw
ZS063-314
ZS063-314
Stop station SMS 63 to sc...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
EPDM
To screw
ZS076-314
ZS076-314
Stop station SMS 76 to sc...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
EPDM
To screw
ZS104-314
ZS104-314
Stop station SMS 104 to s...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
EPDM
To screw
ZD025-314
ZD025-314
Stop station DIN 25 to sc...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
EPDM
To screw
ZD040-314
ZD040-314
Stop station DIN 40 to sc...
38 / 41
Pigging station
DIN 40
Stop station
1.4404
EPDM
To screw
ZD050-314
ZD050-314
Stop station DIN 50 to sc...
50 / 53
Pigging station
DIN 50
Stop station
1.4404
EPDM
To screw
ZD065-314
ZD065-314
Stop station DIN 65 to sc...
66 / 70
Pigging station
DIN 65
Stop station
1.4404
EPDM
To screw
ZD080-314
ZD080-314
Stop station DIN 80 to sc...
81 / 85
Pigging station
DIN 80
Stop station
1.4404
EPDM
To screw
ZD100-314
ZD100-314
Stop station DIN 100 to s...
100 / 104
Pigging station
DIN 100
Stop station
1.4404
EPDM
To screw
ZU025-314
ZU025-314
Stop station US 1" to scr...
22,1 / 25,4
Pigging station
US 1"
Stop station
1.4404
EPDM
To screw
ZU038-314
ZU038-314
Stop station US 1"1/2 to ...
34,8 / 38,1
Pigging station
US 1"1/2
Stop station
1.4404
EPDM
To screw
ZU051-314
ZU051-314
Stop station US 2" to scr...
47,5 / 50,8
Pigging station
US 2"
Stop station
1.4404
EPDM
To screw
ZU063-314
ZU063-314
Stop station US 2"1/2 to ...
60,2 / 63,5
Pigging station
US 2"1/2
Stop station
1.4404
EPDM
To screw
ZU076-314
ZU076-314
Stop station US 3" to scr...
72,9 / 76,1
Pigging station
US 3"
Stop station
1.4404
EPDM
To screw
ZU101-314
ZU101-314
Stop station US 4" to scr...
97,4 / 101,6
Pigging station
US 4"
Stop station
1.4404
EPDM
To screw
ZS025-315
ZS025-315
Stop station SMS 25 to sc...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
FKM
To screw
ZS038-315
ZS038-315
Stop station SMS 38 to sc...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
FKM
To screw
ZS051-315
ZS051-315
Stop station SMS 51 to sc...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
FKM
To screw
ZS063-315
ZS063-315
Stop station SMS 63 to sc...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
FKM
To screw
ZS076-315
ZS076-315
Stop station SMS 76 to sc...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
FKM
To screw
ZS104-315
ZS104-315
Stop station SMS 104 to s...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
FKM
To screw
ZD025-315
ZD025-315
Stop station DIN 25 to sc...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
FKM
To screw
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D