카탈로그: Conexa
생성됨: 01.07.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-TE-R-KEG - T-Standpipe adaptors
Conexa
DIN Verschraubungen
Nicht einstellbare Stutzen
Powered by
CAD모델 선택
{conexa/1_din_vers/1_4_nicht_einstellbar/c_te_r_keg_asmtab.prj},{NB=C-TE 12 LR KEG},{BEZ1=TE 12 LR KEG},{AUS=Set},{MAT=C},{BAU=L},{PN=315},{D1=12},{T=R3/8 keg.},{NDM1=16.662},{KDM1=14.950},{D3=10.0},{D4=9.0},{L1=24},{L2=17.0},{L3=28},{L4=32.0},{S1=17},{S2=22},{NDM=18},{KDM=16.160},{P=1.5},{G=12},{D5=15.0000},{L5=8.9434},{L6=13.0462},{L7=1.5897},{L8=0.5000},{L9=14.3070},{L10=5.6908},{L11=11.1949},{L12=5.5041},{PPATH=assemblies/c_te_r_keg_asmtpl.prj},{KGEINZEL=6.2},{KGM=2.4}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-TE 04 LLR KEG
C-TE 04 LLR KEG
LL
100
4
R1/8 keg.
3.0
4.0
15
11.0
17
21.0
9
10
2.1
CONEXA C-TE 06 LLR KEG
C-TE 06 LLR KEG
LL
100
6
R1/8 keg.
4.5
4.5
15
9.5
17
21.0
9
12
2.6
CONEXA C-TE 08 LLR KEG
C-TE 08 LLR KEG
LL
100
8
R1/8 keg.
6.0
6.0
17
11.5
20
23.0
12
14
3.4
CONEXA C-TE 06 LR KEG
C-TE 06 LR KEG
L
315
6
R1/8 keg.
4.0
4.0
19
12.0
20
27.0
12
14
3.3
CONEXA C-TE 08 LR KEG
C-TE 08 LR KEG
L
315
8
R1/4 keg.
6.0
6.0
21
14.0
26
29.0
12
17
6.6
CONEXA C-TE 10 LR KEG
C-TE 10 LR KEG
L
315
10
R1/4 keg.
8.0
7.0
22
15.0
27
30.0
14
19
7.9
CONEXA C-TE 12 LR KEG
C-TE 12 LR KEG
L
315
12
R3/8 keg.
10.0
9.0
24
17.0
28
32.0
17
22
11.0
CONEXA C-TE 15 LR KEG
C-TE 15 LR KEG
L
315
15
R1/2 keg.
12.0
11.0
28
21.0
34
36.0
19
27
20.2
CONEXA C-TE 18 LR KEG
C-TE 18 LR KEG
L
315
18
R1/2 keg.
15.0
14.0
31
23.5
36
40.0
24
32
26.6
CONEXA C-TE 06 SR KEG
C-TE 06 SR KEG
S
400
6
R1/4 keg.
4.0
4.0
23
16.0
26
31.0
12
17
8.1
CONEXA C-TE 08 SR KEG
C-TE 08 SR KEG
S
400
8
R1/4 keg.
5.0
5.0
24
17.0
27
32.0
14
19
10.1
CONEXA C-TE 10 SR KEG
C-TE 10 SR KEG
S
400
10
R3/8 keg.
7.0
7.0
25
17.5
28
34.0
17
22
14.0
CONEXA C-TE 12 SR KEG
C-TE 12 SR KEG
S
400
12
R3/8 keg.
8.0
8.0
29
21.5
28
38.0
17
24
17.0
CONEXA C-TE 14 SR KEG
C-TE 14 SR KEG
S
400
14
R1/2 keg.
10.0
10.0
30
22.0
32
40.0
19
27
23.7
CONEXA C-TE 16 SR KEG
C-TE 16 SR KEG
S
400
16
R1/2 keg.
12.0
12.0
33
24.5
32
43.0
24
30
29.8
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D