카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Valves series 338-D15-9A5 - sensitive lever spring return
Camozzi
Valves and solenoid valves
Mechanical and manual valves
Mechanically operated sensor valves Series 3 and 4
Powered by
CAD모델 선택
{camozzi/controllo/valvole_meccaniche_e_manuali/valvole_ad_azionamento_meccanico_sensibili_ser_3_4/338_d15_9a5_asmtab.prj},{NB=338-D15-9A5},{IDNR=},{MOD=338-D15-9A5},{PD=4÷10 bar},{PT=700NL/min},{FD=2N},{DISPOSITIVI=leva sensibile ritorno a molla},{MOD1=338-D15-9A5},{PPATH=338_d15_9a5_asmtpl.prj},{INFO=Infotext}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MOD
Mod.
ⁿ/ₐ
PD
Operating pressure
[bar]
PT
Flow rate
ⁿ/ₐ
FD
Actuating force
ⁿ/ₐ
DISPOSITIVI
Activity
ⁿ/ₐ
338-D15-9A5
338-D15-9A5
4÷10 bar
700NL/min
2N
sensitive lever spring re...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D