카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Valves series TMCO
Camozzi
Valves and solenoid valves
Flow Control Valves
Flow control valves Series TMCU-TMVU-TMCO
Powered by
CAD모델 선택
{camozzi/controllo/valvole_di_regolazione/valvole_serie_tmcu_tmvu_tmco/serie_tmco_asmtab.prj},{NB=TMCO 976-1/8-8(45)},{MOD=TMCO 976-1/8-8},{A=G1/8},{B=8},{F=13.5},{H=5},{L=45.0},{M=25.0},{S=17.5},{SW=19},{SW1=2.5},{Z=52.0},{HUB=45},{INFO=infotext},{A1=9.728},{A2=17.5},{A3=17.0},{R=0.8},{S1=16.5},{L1=10.5},{L2=4},{PPATH=serie_tmxx_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
F
[mm]
H
[mm]
L
[mm]
M
[mm]
S
[mm]
SW
[mm]
SW1
[mm]
Z
[mm]
TMCO 972-1/8-4
TMCO 972-1/8-4
G1/8
4
11.5
5
41.0
21.5
16.5
16
1.5
48.0
TMCO 974-1/8-6
TMCO 974-1/8-6
G1/8
6
11.5
5
41.0
21.5
16.5
16
1.5
48.0
TMCO 974-1/4-6
TMCO 974-1/4-6
G1/4
6
11.5
6
42.0
21.5
16.5
17
1.5
49.0
TMCO 976-1/8-8
TMCO 976-1/8-8
G1/8
8
13.5
5
45.0
25.0
17.5
19
2.5
52.0
TMCO 976-1/4-8
TMCO 976-1/4-8
G1/4
8
13.5
6
46.5
25.0
18.0
19
2.5
53.5
TMCO 976-3/8-8
TMCO 976-3/8-8
G3/8
8
13.5
7
47.5
25.0
18.0
20
2.5
54.5
TMCO 978-3/8-10
TMCO 978-3/8-10
G3/8
10
16.0
7
49.0
29.0
17.0
25
2.5
57.5
TMCO 978-1/2-10
TMCO 978-1/2-10
G1/2
10
16.0
8
50.0
29.0
17.0
25
2.5
58.5
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D