카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Valves Series MVU
Camozzi
Valves and solenoid valves
Flow Control Valves
Flow control valves Series SCU-MCU-SVU-MVU-SCO-MCO
Powered by
CAD모델 선택
{camozzi/controllo/valvole_di_regolazione/valvole_serie_scu_mcu_svu_mvu_sco_mco/serie_mvu_asmtab.prj},{NB=MVU 704-1/8(41)},{IDNR=},{MOD=MVU 704-1/8},{MODX=MVU_704-1/8},{A=1/8},{ANDM=9.728},{AKDM=8.566},{H=5.0},{L=41.0},{S=12.5},{SW=12},{SW1=7.0},{Z=46.0},{M=-},{HUB=41},{INFO=Infotext},{INFOX1=mvu_1.txt},{V=2},{D=8.000},{D1=6.000},{D2=9.800},{D3=4.000},{D4=8.500},{D5=14.000},{D6=9.700},{D7=8.330},{D8=8.000},{D9=3.500},{D10=0.000},{H1=5.200},{H2=3.400},{H3=2.300},{H4=0.700},{H5=3.700},{H6=4.000},{H7=1.900},{H8=2.100},{H9=6.000},{H10=5.500},{H11=3.300},{H12=8.300},{H13=0.000},{H14=0.000},{F1=60.000},{F2=0.000},{R1=0.300},{R2=11.700},{GEW=M4},{NDM=4.000},{KDM=3.141},{PPATH=serie_mvu_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
H
[mm]
L
[mm]
S
[mm]
SW
[mm]
SW1
[mm]
Z
[mm]
M
[mm]
MVU 702-M5
MVU 702-M5
M5
3.5
31.0
5.5
8
5.5
35.0
-
MVU 704-1/8
MVU 704-1/8
1/8
5.0
41.0
12.5
12
7.0
46.0
-
MVU 706-1/4
MVU 706-1/4
1/4
6.0
43.5
12.5
15
7.0
49.0
-
MVU 710-1/2
MVU 710-1/2
1/2
10.0
98.0
26.0
27
17.0
113.5
35
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D