카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Valves Series GMCO
Camozzi
Valves and solenoid valves
Flow Control Valves
Flow control valves Series GSCU-GMCU-GSVU-GMVU-GSCO-GMCO
Powered by
CAD모델 선택
{camozzi/controllo/valvole_di_regolazione/valvole_serie_gscu_gmcu_gsvu_gmvu_gsco_gmco/serie_gmco_asmtab.prj},{NB=GMCO 903-1/8-6(65.5)},{IDNR=},{MOD=GMCO 903-1/8-6},{A=G1/8},{ANDM=9.728},{AKDM=8.566},{B=6},{S=22.5},{H=5},{L=65.5},{LX1=50.0},{Z=72.5},{M=26.5},{F=13.0},{SW=14},{SW1=7.0},{HUB=65.5},{INFO=Infotext},{H1=0.800},{H2=0.700},{H3=12.700},{H4=1.000},{H5=8.200},{H6=15.800},{H7=5.500},{H8=1.000},{H9=5.000},{H10=1.600},{H11=0.900},{H12=5.500},{H13=6.500},{H14=0.000},{H15=0.000},{H16=7.000},{H17=3.000},{H18=15.000},{H19=12.000},{H20=3.000},{H21=9.500},{D1=13.200},{D2=11.000},{D3=7.000},{D4=6.200},{D5=11.700},{D6=11.500},{D7=11.000},{D8=7.200},{D9=15.000},{D10=14.000},{D11=7.000},{D12=4.000},{D12KDMI=3.141},{D12KDMA=3.242},{D13=5.000},{PPATH=serie_gmco_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
S
[mm]
H
[mm]
L
[mm]
LX1
[mm]
Z
[mm]
M
[mm]
F
[mm]
SW
[mm]
SW1
[mm]
GMCO 913-M5-3
GMCO 913-M5-3
M5
3
12.0
3
37.0
27.5
41.5
12.5
6.5
8
5.5
GMCO 914-M5-4
GMCO 914-M5-4
M5
4
12.0
3
37.0
27.5
41.5
19.0
8.8
8
5.5
GMCO 903-1/8-6
GMCO 903-1/8-6
G1/8
6
22.5
5
65.5
50.0
72.5
26.5
13.0
14
7.0
GMCO 904-1/8-8
GMCO 904-1/8-8
G1/8
8
22.5
5
65.5
50.0
72.5
28.0
15.0
14
7.0
GMCO 905-1/4-8
GMCO 905-1/4-8
G1/4
8
27.0
7
85.0
67.5
97.5
28.5
15.0
19
10.0
GMCO 906-1/4-10
GMCO 906-1/4-10
G1/4
10
27.0
7
85.0
67.5
97.5
31.0
17.5
19
10.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D