카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Single sub-base side outlets (VDMA 24345)
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 9
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_9/sottobase_singola_uscite_laterali.prj},{NB=901-F1A},{IDNR=},{MOD=901-F1A},{TG=1},{A=43},{B=24},{C=58},{D=10.5},{E=21.5},{F=10.5},{G=23.5},{H=48},{H1=32},{H2=10},{L=110},{L1=84},{O=5.5},{R1=G1/8},{R2=G1/4},{S=98},{INFO=Infotext},{NDM1=9.728},{KDM1=8.566},{NDM2=13.157},{KDM2=11.445},{RX1=19.000},{AX=0.500},{BX=14.000},{CX=28.000},{DX=18.000},{EX=36.000},{FX=12.610},{NDM3=5.000},{KDM3=4.134},{GX=7.500},{HX=10.000},{IX=26.500},{JX=1.500},{KX=10.500},{LX=9.000},{MX=12.000},{NX=3.000},{OX=2.250},{PX=2.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
MOD
Mod.
ⁿ/ₐ
TG
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
O
[mm]
R1
ⁿ/ₐ
R2
ⁿ/ₐ
S
heavy
[mm]
901-F1A
901-F1A
1
43
24
58
10.5
21.5
10.5
23.5
48
32
10
110
84
5.5
G1/8
G1/4
98
902-F2A
902-F2A
2
56
30
74
14.0
26.0
14.0
30.0
57
40
13
124
95
6.5
G1/8
G3/8
112
903-F3A
903-F3A
3
68
32
90
17.0
17.0
17.0
22.0
71
32
18
149
119
6.5
G1/8
G1/2
136
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D